【DO!BOOK・ページリンク】
3-p0523-0550-mgzmgzr_en   6 / 29

BOOKをみる

10秒後にBOOKのページに移動します


o63 o80 o50 o40 o32 o25 o20 o63 o80 o50 o40 o32 o63 o80 o50 o40 o32 o20 o25 o63 o80 o50 o40 o32 o63 o80 o50 o40 o32 o20 o25 o20 o25 Model Selection Series MGZ Selection Graph (6) to (8) (Horizontal Mounting) Graph (6) L: 100 mm or less Graph (7) L: 101 to 200 mm Graph (8) L: 201 to 300 mm Bore size (mm) 20 25 32 40 50 63 80 Allowable Rotating Torque Non-rotating Accuracy Deflection Angle of Eccentric Load Non-rotating accuracy (クθ°) ク0.4° or less ク0.3° or less Bore size (mm) 20 25 32 40 50 63 80 Non-rotating accuracy (クθ°) ク0.12° or less Bore size (mm) 20 25 32 40 50 63 80 Allowable rotating torque T (Nm) 2.7 4 5 7 15 20 30 50 100 150 200 0 Operating pressure P (MPa) Load mass m (kg) 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1 Operating pressure P (MPa) Load mass m (kg) 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1 60 40 20 80 100 120 0 10 100 300 1 0.1 Stroke (mm) Load mass m (kg) 70 100 1000 [Example w] 10 100 200 1 0.3 Stroke (mm) Load mass m (kg) 70 100 1000 10 100 1 0.3 Stroke (mm) Load mass m (kg) 70 100 1000 Selection Graph (4) and (5) (Vertical Downward Mounting) Selection Example: Horizontal Mounting Graph (4) up to 300 mm/s Graph (5) up to 500 mm/s Refer to graph (6) based on the horizontal mounting and the load center of gravity position. In the graph, find where the lines representing a load mass of 10 kg and a stroke of 300 mm intersect. A o50 bore size is selected. The theoretical output for the extension stroke is 1924 N, from the theoretical out-put table on page 531. Mounting: Horizontal (Chucking) Stroke: 300 mm Load center of gravity position: 100 mm Load mass: 10 kg Operating pressure: 0.5 MPa w Selection conditions 2. Confirmation of allowable rotating torque 3. Confirmation of non-rotating accuracy 3-1 Rolling direction 3-2 Pitching direction +θッ エθッ +θッ +θッ エθッ エθッ T 527 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGT D-ョ -Xョ MGZ