【DO!BOOK・ページリンク】
3-p0523-0550-mgzmgzr_en   8 / 29

BOOKをみる

10秒後にBOOKのページに移動します


o63 o80 o50 o40 o32 o25 o20 o63 o80 o50 o40 o32 o25 o20 o63 o80 o50 o40 o32 o25 o20 o63 o80 o50 o40 o32 o25 o20 o80 o63 o50 o40 o32 o40 o32 o25 o20 o50 o63 o80 1000 800 600 400 200 0 Operating pressure P (MPa) Load mass m (kg) 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1 700 600 500 400 300 200 100 0 Operating pressure P (MPa) Load mass m (kg) 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1 400 350 300 250 200 150 100 50 0 Operating pressure P (MPa) Load mass m (kg) 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1 300 250 200 150 100 50 0 Operating pressure P (MPa) Load mass m (kg) 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1 160 140 120 100 80 60 40 20 0 Operating pressure P (MPa) Load mass m (kg) 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1 Load mass m (kg) Maximum speed (mm/s) 50 100 1000 1000 100 1 10 Selection Graph (4), (5), and (6) (Load Extended Horizontally) Selection Graph (7) and (8) (Load Retracted Horizontally) Confirm the strength of the built-in stopper (rubber bumper) based on the correlation of load mass and the maximum speed. If the value is Below the line in the graph: A built-in stopper can be used. Above the line in the graph: Either use a cylinder with a larger bore size or install an external stopper 2. Confirmation of allowable kinetic energy Graph (4) up to 300 mm/s Graph (7) up to 300 mm/s Selection Example: Load Extended Horizontally Graph (6) up to 700 mm/s Graph (5) up to 500 mm/s Graph (8) up to 450 mm/s Mounting: Horizontal extension Maximum speed: 500 mm/s Operating pressure: 0.6 MPa Load mass: 200 kg Since the conditions are horizontal extension with a speed of 500 mm/s, use graph (5). In the graph, find where the lines representing an operating pressure of 0.6 MPa and a load mass of 200 kg intersect. A o63 bore size is selected. w Selection conditions 529 Model Selection Series MGZR MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGT D-ョ -Xョ MGZ