【DO!BOOK・ページリンク】
3-p0625-0638-cxt_en   10 / 15

BOOKをみる

10秒後にBOOKのページに移動します


Q + Stroke S + Stroke X + Stroke 4 x M8 x 1.25 Depth 12 HN (Max.) F HT GP PW RW RW 12 HG HP H M20×1.5 T PA T (N) (N) PB W (NA) L A G G QW od od (NA) 2 x RB2015 E Z 2 Y 2 x P (Rc,NPT,G) Long Stroke Bore size (mm) Standard stroke (mm) A 32 40 25, 50, 75, 100 25, 50, 75, 100 10.5 11.5 d 28 36 20 25 E 45 52 G 9.5 10.5 GP 110 130 H 66 78 HG 26.5 30.5 HN 67.6 77.6 HP 64 74 HT 33.5 40.5 100 136 Slide Ball bushing Bore size (mm) 32 40 (N) 14 12 (NA) 53 51 PNote) 1/8 1/8 PA. 70 90 PB 120 140 PW 160 190 Q 121 159 QW 60 84 RW 33 35 S 140 180 T 19 21 W 157 187 X 33 39.5 Y 10 12.5 Z 7.5 7.5 Bore size (mm) 32 40 45.5 55 X 125, 150, 175, 200, 250, 300 125, 150, 175, 200, 250, 300 Stroke range (mm) 10 12.5 Y 10 12.5 Z F 27 31 L (mm) 4 x o8.7 through, counterbore o14 depth 8 Back side 4 x M10 x 1.5 depth 15 (mm) Dimensions: o32, o40 . PA dimension is the center sorted factor of the L dimension. Note) Rc, NPT and G ports can be selected. Platform Cylinder Series CXT 633 CX2 CXW CXSJ CXS D-ョ -Xョ CXT A