【DO!BOOK・ページリンク】
3-p0625-0638-cxt_en   11 / 15

BOOKをみる

10秒後にBOOKのページに移動します


. D-P3DW is compatible with o25 to o40. D-M9ュ 1 2 1 2 D-A9ュV D-A9ュ D-M9ュW D-M9ュV D-M9ュA 10 10 10 10 5 10 5 10 15 15 10 10 20 20 15 15 5 5 5 5 (mm) D-M9ュWV D-M9ュAV 10 10 10 15 D-F7ュW D-J79W D-F7BA D-F7NT D-F79F Application 1 2 D-F7ュV D-J79C 5 5 D-A7ュ D-A8ュ D-A73C D-A80C 5 10 D-F7ュWV D-F7BAV 10 15 15 15 D-A7ュH D-A80H D-F7ュ D-J79 15 20 20 20 D-A79W (mm) Application Auto switch model No. of auto switches mounted No. of auto switches mounted Auto switch model Proper Auto Switch Mounting Position (Detection at stroke end) and Its Mounting Height Minimum Stroke for Mounting of Auto Switch CXTュ12 CXTュ25 CXTュ 32 40 CXTュ 32 40 to Note 1) ( ): Denotes the values of D-A93. Note 2) W is applicable when mounting D-A9ュ, D-M9ュ, D-M9ュW and D-M9ュA. Note 3) Adjust the auto switch after confirming the operating conditions in the actual setting. D-P3DWA 15 15 15 15 Series CXT Auto Switch Mounting 1 o12 o16, 20, 25 o32, 40 D-M9ュ D-M9ュW D-M9ュA D-M9ュV D-M9ュWV D-M9ュAV D-A9ュ D-A9ュV D-P3DWAュ A B W A B W A B W .Hs .Hs .Hs 12 16 20 25 32 40 A B W A B W A B W D-A9ュ D-A9ュV D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA D-M9ュAV 1.5 2 6 7 8 12 0 0 3.5 5.5 5 7.5 1.5 (4) 2 (4.5) .1.5 (1) .3.5 (.1) .3 (.0.5) .5.5 (.3) 5.5 6 10 11 12 16 4.5 4 7.5 9.5 9 11.5 5.5 6 2.5 0.5 1 .1.5 5.5 6 10 11 12 16 4.5 4 7.5 9.5 9 11.5 7.5 8 4.5 2.5 3 0.5 A . . . 6.5 7.5 11.5 B . . . 5 4.5 7 12 16 20 25 32 40 A B W A B W A B W D-A9ュ D-A9ュV D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA D-M9ュAV D-P3DWA D-P3DWA 5 5.5 9 10 8.5 12 7 6 11.5 13.5 16.5 22.5 .5 (.2.5) .4.5 (.2) .10 (.7.5) .12 (.9.5) .14.5 (.12) .20.5 (.18) 9 9.5 13 14 12.5 16 11 10.5 16 18 20.5 26.5 .1 .0.5 .6 .8 .10.5 .16.5 9 9.5 13 14 12.5 16 11 10.5 16 18 20.5 26.5 1 1.5 .4 .6 .8.5 .14.5 A . . . 6.5 8 11.5 B . . . 5 16 22 12 16 20 25 32 40 Hs Hs D-A9ュV D-M9ュV D-M9ュWV D-M9ュAV 17 19 22.5 24.5 27 30.5 19 21 24 26 29 32.5 Hs D-P3DWA . . . 33 35.5 39 (mm) Auto Switch Mounting Height/ Standard Stroke, Long Stroke Bore size Auto switch model Proper Auto Switch Mounting Position/Long Stroke (mm) Proper Auto Switch Mounting Position/Standard Stroke (mm) Auto switch model Bore size Auto switch model Bore size A 634