【DO!BOOK・ページリンク】
3-p0625-0638-cxt_en   12 / 15

BOOKをみる

10秒後にBOOKのページに移動します


o32, 40 Operating Range D-F7ュ D-J79 D-F7ュW D-J79W D-F7BA D-F79F D-F7NT D-F7ュV D-J79C D-F7ュWV D-F7BAV D-A7ュ D-A80 D-A73C D-A80C D-A79W D-A7ュH D-A80H Auto Switch Proper Mounting Position/Standard Stroke (mm) 32 40 A B D-A73 D-A80 D-A79W 9 13 6 8.5 D-F7NT A B 9.5 13.5 6.5 9 A B 6.5 10.5 3.5 6 A B 14.5 18.5 10.5 13 D-A72/A7ュH D-A80H/A73C D-A80C/F7ュ/J79 D-F7ュW/J79W D-F7ュV/F7ュWV D-F79F/J79C D-F7BA/F7BAV Auto Switch Proper Mounting Position/Long Stroke (mm) 32 40 A B D-A73 D-A80 D-A79W 9.5 13 17.5 23.5 D-F7NT A B 10 13.5 18 24 A B 7 10.5 15 21 A B 15 18.5 23 29 D-A72/A7ュH D-A80H/A73C D-A80C/F7ュ/J79 D-F7ュW/J79W D-F7ュV/F7ュWV D-F79F/J79C D-F7BA/F7BAV Auto Switch Mounting Height/Standard Stroke, Long Stroke (mm) 32 40 Hs D-A7ュ D-A80 D-A73C D-A80C 31.5 35 D-A79W D-F7ュV D-F7ュWV D-F7BV D-J79C Hs 32.5 36 Hs 38.5 42 Hs 34 37.5 Hs 35 38.5 Hs 38 41.5 D-A7ュH D-A80H D-F7ュ D-J79 D-F7ュW D-J79W D-F79F D-F7BA D-F7NT Auto switch model Bore size Auto switch model Auto switch model Bore size Bore size (mm) Auto Switch Mounting Series CXT Auto Switch Proper Mounting Position (Detection at Stroke End) and Its Mounting Height Note ) Adjust the auto switch after confirming the operating conditions in the actual setting. . Since this is a guideline including hysteresis, not meant to be guaranteed. (Assuming approximately ±30% dispersion) There may be the case it will vary substantially depending on an ambient environment. . Auto switch mounting brackets BQ2-012 are not used for sizes over o32 of D-A9ュ(V)/M9ュ(V)/M9ュW(V)/M9ュA(V) types. The above values indicate the operating range when mounted with the conventional auto switch installation groove. A B . Hs Auto switch model Bore size 2.5 6 . 4 7.5 5.5 10 5.5 10 6 9.5 5.5 9.5 . . . 6 6 . . . . . . . . . . . 6 12 13 6 11 14 6.5 12 16 20 25 32 40 D-A9ュ/A9ュV D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV D-F7ュ/F7ュV D-J79/J79C D-F7ュW/F7ュWV D-J79W D-F7BA/F7BAV D-F7NT/F79F D-A7ュ/A80 D-A79W D-P3DWA 635 CX2 CXW CXSJ CXS D-ョ -Xョ CXT A