【DO!BOOK・ページリンク】
3-p0625-0638-cxt_en   13 / 15

BOOKをみる

10秒後にBOOKのページに移動します


Port side A B C Auto switch mounting screw (M3 x 0.5 x 8L) Auto switch fixing screw (M2.5 x 0.45 x 10L) Auto switch mounting nut Auto switch spacer Auto switch Auto switch mounting screw Auto switch Hexagon socket head cap screw (M2.5 x 12L) (Included with auto switch) Auto Switch Mounting Bracket: Part No. Other Applicable Auto Switches/Refer to pages 1893 to 2007 for the detailed specifications of auto switches. . For solid state auto switches, auto switches with a pre-wired connector are also available. Refer to pages 1960 and 1961 for details. . Normally closed (NC = b contact), solid state auto switch (D-F9G/F9H type) are also available. For details, refer to page 1911. . D-A7/A8/F7/J7 types cannot be mounted on o12 to o25. Auto switch type Model Electrical entry (Fetching direction) Features D-A73 D-A80 D-A73H, A76H D-A80H D-F7NV, F7PV, F7BV D-F7NWV, F7BWV D-F7BAV D-F79, F7P, J79 D-F79W, F7PW, J79W D-F7BA D-F7NT . Without indicator light . Without indicator light . . With timer Grommet (Perpendicular) Grommet (In-line) Grommet (Perpendicular) Grommet (In-line) Reed Solid state Diagnostic indication (2-color indication) Water resistant (2-color indication) Diagnostic indication (2-color indication) Water resistant (2-color indication) . If the cylinder is used in an application in which a magnetic material is placed in close contact around the cylinder as shown in the graph on the below (including cases in which even one of the sides is in close contact) the operation of auto switches could become unstable. Therefore, please check with SMC for this type of application. Magnetic substance (Iron plate, etc.) Magnetic substance (Iron plate, etc.) Series CXT Auto Switch Mounting 2 D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV D-A9ュ/A9ュV D-F7ュ/F7ュV/J79/J79C/F7ュW/J79W/F7ュWV D-F7BA/F7BAV/F79F/F7NT D-A7ュ/A80/A7ュH/A80H/A73C/A80C/A79W Applicable D-P3DWA auto switch Auto switch mounting bracket fitting parts lineup/Weight Auto switch mounting bracket part no. Auto switch mounting surface Mounting of auto switch Bore size (mm) o12 to o40 o32, o40 . . BQ5-032 !Auto switch fixing screw (M2.5 x 10L) !Auto switch mounting screw (M3 x 8L) !Auto switch spacer !Auto switch mounting nut Weight: 3.5 g o25, o40 . . Surfaces with auto switch mounting slot A/B/C side except port side Surfaces with auto switch mounting slot !When tightening the auto switch mounting screw, use a watchmakers’ screwdriver with a handle 5 to 6 mm in diameter. Tightening torque for auto switch mounting screw Auto switch model Tightening torque D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) D-A9ュ(V) 0.05 to 0.15 0.10 to 0.20 (N・m) o12 o16 o20, o25 o32, o40 qInsert the nut into the auto switch mounting slot on the cylinder tube, and place it in the roughly estimated setting position. wWith the lower tapered part of the auto switch spacer facing the outside of the cylinder tube, line up the M2.5 through hole with the M2.5 female thread of the auto switch mounting nut. eGently screw the auto switch mounting nut fixing screw (M2.5) into the thread of the auto switch mounting nut through the mounting hole. rEngage the ridge on the auto switch mounting arm with the recess in the auto switch spacer. tTighten the auto switch mounting screw (M3) to fix the auto switch. The tightening torque of the M3 screw must be 0.35 to 0.45 N・m. yConfirm where the mounting position is, and tighten the auto switch fixing screw (M2.5) to fix the auto switch mounting nut. The tightening torque of the M2.5 screw must be 0.25 to 0.35 N・m. uThe detection position can be changed under the conditions in step t. qInsert the mounting bracket into the mating groove of the cylinder tube. wCheck the detecting position of the auto switch and fix the auto switch firmly with the hexagon socket head cap screw (M2.5 x 12L).. eIf the detecting position is changed, go back to step q. Note 1) Ensure that the auto switch is covered with the mating groove to protect the auto switch. Note 2) The tightening torque for the hexagon socket head cap screw (M2.5 x 12L) is 0.2 to 0.3 N・m. Note ) When shipping cylinders, auto switch mounting brackets and auto switches are shipped together. A 636