【DO!BOOK・ページリンク】
3-p0625-0638-cxt_en   2 / 15

BOOKをみる

10秒後にBOOKのページに移動します


Series CXT Platform Cylinder o12, o16, o20, o25, o32, o40 A highly rigid and highly accurate slide table integrated with an actuator. Guide of high rigidity Two styles of guide rod bearings to accommodate your application Slide bearing . For heavy loads Ball bushing bearing . For highly accurate and smooth operation Can be mounted on two sides. Series CXTュ12 CXTュ16 CXTュ20 CXTュ25 CXTュ32 CXTュ40 Maximum load weight (kg) 3 7 12 20 30 50 0.002 0.004 0.007 0.030 0.032 0.025 350 500 900 900 1100 1900 CXTM (Slide bearing) CXTL (Ball bushing bearing) 0.015 0.019 0.044 0.180 0.123 0.109 60 70 125 125 140 170 Adjusting bolt with bumper is standard. A shock absorber can be installed (option). Auto switch can be mounted. Bearing type Slide bearing Ball bushing bearing CXTM12 CXTM16 CXTM20 CXTM25 CXTM32 CXTM40 CXTL12 CXTL16 CXTL20 CXTL25 CXTL32 CXTL40 Bore size (mm) 12 16 20 25 32 40 15 25 50 75 100 125 150 175 200 250 300 Stroke (mm) Series Variations Note 1) Table displacement Note 2) Allowable static weight Mounting from the bottom side Mounting from the upper side ・・・・・・Standard stroke ・・・・・・Long stroke Performs the function of a cushion and adjusts the stroke 5 mm on each side, or 10 mm for both sides. For moving and transferring workpieces. For moving the receptacle for workpieces used in stamping or press-fitting processes. For using as a Pick & Place unit in combination with other actuators. Table displacement (mm) Allowable static mass (kg) Allowable static mass (kg) Table displacement (mm) “Table displacement” is the amount of deflection of the guide rod that occurs when a maximum load weight is placed on the maximum stroke table while the table is at the center of the stroke (the amount of looseness is not included). An “allowable static mass the allowable amount of static mass that can be applied vertically to the workpiece mounting surface of the table while the table is at the stroke end. (1) (2) (1) (2) 625 CX2 CXW CXSJ CXS D-ョ -Xョ CXT A