【DO!BOOK・ページリンク】
3-p0625-0638-cxt_en   5 / 15

BOOKをみる

10秒後にBOOKのページに移動します


Auto switch Nil . For the applicable auto switch model, refer to the table below. Without auto switch (Built-in magnet) Bore size/Stroke (mm) Bore size (mm) 15 25 50 75 100 125 150 175 200 250 300 Stroke (mm) 12 16 20 25 32 40 CXT M 20 100 B Bearing type Slide bearing Ball bushing bearing M L Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Made to Order Option Nil B BS Adjusting bolt with bumper only (Standard) With 2 shock absorbers (Set on the driving cylinder side only when packed.) With 1 shock absorber (Set on the driving cylinder side when packed.) Platform cylinder Applicable Auto Switches/Refer to pages 1893 to 2007 for further information on auto switches. . For minimum strokes for auto switch equipped style, refer to page 634. M9BW Refer to page 629 for details. Port thread type M thread Rc NPT G o12 to o25 o32, o40 Nil TN TF . Lead wire length symbols: . Solid state auto switches marked with “ア” are produced upon receipt of order. . D-P3DWュ is compatible with o25 to o40. ・・・・・・Standard stroke ・・・・・・Long stroke 0.5 m ・・・・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・・・・ Z (Example) M9NWZ Platform Cylinder Series CXT o12, o16, o20, o25, o32, o40 How to Order . Since there are other applicable auto switches than listed, refer to page 636 for details. . For details about auto switches with pre-wired connector, refer to pages 1960 and 1961. .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Shock Absorbers 25 Standard (shock absorber Series RB) Shock absorber soft type Series RJ type (-XB22) Type Bore size (mm) RB1411 RJ1412H 20 RB1007 RJ1007H 12, 16 RB0806 RJ0806H 32, 40 RB2015 . . The shock absorber service life is different from that of the CXT cylinder. Refer to “Specific Product Precautions” for each shock absorber for the replacement period. . The shock absorber soft type Series RJ type (-XB22) is a made to order specification. For details, refer to page 2056. Solid state auto switch 24 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V . Relay, PLC . Diagnostic indication (2-color indication) Water resistant (2-color indication) Magnetic field resistant(2-color indication) . Type Special function Electrical entry Indicator light Wiring (Output) Load voltage DC AC Lead wire length 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None (N) Pre-wired Applicable load connector Auto switch part no. Perpendicular In-line Reed auto switch . 100 V 100 V or less 3-wire (NPN equivalent) 2-wire 24 V 5 V 12 V 5 V,12 V . . . Relay, PLC A96V A93V.2 A90V A96 A93 A90 IC circuit IC circuit IC circuit IC circuit IC circuit M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 P3DWA Yes Yes Grommet 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (PNP) 3-wire (PNP) 2-wire 2-wire (Non-polar) No Grommet . . . . B 628