【DO!BOOK・ページリンク】
3-p0625-0638-cxt_en   9 / 15

BOOKをみる

10秒後にBOOKのページに移動します


o16 o12 HP H HA HG PW GP RW RW HN (Max.) HT 4 x MM 2 x M5 x 0.8 Depth M NN 2 x RB QW (NA) G Q + Stroke G L A od od S + Stroke T PA T (N) X + Stroke Y Z (NA) W PB ュE U Long Stroke Bore size (mm) Standard stroke (mm) A 12 16 20 25 15, 25 15, 25 25, 50 25, 50 8.5 7.5 9.5 9.5 B 8 9.5 11 11 C 4 5 6.5 6.5 d 16 18 25 25 10 12 16 16 E 25 29 36 40 G 7.5 6.5 8.5 8.5 GP 50 65 80 90 H 34 40 46 54 HA 6 6.5 9 9 HG 14.5 16 18 23 HN 34 39.5 44.1 55 HP 33 39 45 53 HT 18 21 24 28 J M5 x 0.8 M6 x 1 M8 x 1.25 M8 x 1.25 JK 9.5 9.5 10 10 L 68 75 86 86 LD 4.3 5.2 6.9 6.9 Slide Ball bushing Bore size (mm) M 12 16 20 25 6 8 10 10 M4 x 0.7 M5 x 0.8 M6 x 1 M6 x 1 MM (N) 8 8 10 12 (NA) 27 27 29 50 PA. 30 45 60 60 PB 60 70 100 100 PW 80 95 120 130 Q 85 90 105 105 QW 26 40 46 50 RB RB0806 RB0806 RB1007 RB1411 RW 17.5 15 26 22 S 96 103 122 122 T 13 13 17 17 U 1 2 2 2 W 77 92 117 127 X 22 22 29.5 32.5 Y 7.5 7.5 9 11 Z 5 5 5.5 5.5 M8 x 1.0 M8 x 1.0 M10 x 1.0 M14 x 1.5 NN . PA dimension is the center sorted factor of the L dimension. Bore size (mm) 12 16 20 25 32 32 41 44 X 50, 75, 100 50, 75, 100 75, 100, 125, 150, 175, 200 75, 100, 125, 150, 175, 200, 250, 300 Stroke range (mm) 7.5 7.5 9 11 Y 7.5 7.5 9 11 Z Cylinder form (Option) (mm) (mm) 4 x oLD through, counterbore oB depth C Back side 4 x J depth JK Dimensions: o12 to o25 Series CXT 632