【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   11 / 69

BOOKをみる

10秒後にBOOKのページに移動します


Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 Description Rod cover Head cover Cover A Cover B Cover C Intermediate cover Cylinder tube Piston rod Piston Brake piston Brake arm Brake shoe Roller Pin Retaining ring Brake spring Bushing A Bushing B Manual lock release cam Cam guide Lock nut Material Aluminum alloy Aluminum alloy Carbon steel Aluminum alloy Aluminum alloy Aluminum alloy Stainless steel Stainless steel Aluminum alloy Carbon steel Carbon steel Special friction material Carbon steel Carbon steel Carbon tool steel Steel wire Bearing alloy Bearing alloy Chromium molybdenum steel Carbon steel Rolled steel Note Clear anodized Clear anodized Nitrided, nickel chrome plated Hard anodized Hard anodized Hard anodized Hard chrome plated Chromated Nitrided Nitrided Nitrided Heat treated Zinc chromated Nitrided Nitrided, platinum silver painted No. 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 Description Plain washer Retaining ring Hexagon socket head cap screw Spring washer Hexagon socket head cap screw Spring washer Hexagon socket head cap screw Spring washer Silencer Bumper Wear ring Mounting nut Rod end nut Piston seal Rod seal A Rod seal B Brake piston seal Cylinder tube gasket Intermediate cover gasket Cam gasket Piston gasket Material Rolled steel Carbon tool steel Chromium molybdenum steel Steel wire Chromium molybdenum steel Steel wire Chromium molybdenum steel Steel wire Bronze Urethane Resin Brass Rolled steel NBR NBR NBR NBR NBR NBR NBR NBR Note Type E only Construction (Not able to disassemble) Spring lock (E type) Series CLJ2 Pneumatic locking (Pressure locking) Spring locking (Exhaust locking) Spring and pneumatic locking 710