![]() |
【DO!BOOK・ページリンク】 3-p0701-0768-cl_en 14 / 69 10秒後にBOOKのページに移動します |
o o o o o o o TZ Accessory Bracket Dimensions Series CLJ2 Material: Rolled steel Single Knuckle Joint: I-LJ016B Double Knuckle Joint: Y-LJ016B . Knuckle pin and retaining ring are shipped together. T-bracket: CJ-T016B Clevis Pin: CD-Z015 Knuckle Pin: IY-J015A Material: Stainless steel Material: Stainless steel Material: Rolled steel Material: Rolled steel Rod End Nut: NT-015A Mounting Nut: SNLJ-016B Material: Brass Part no. CJ-T016B Bore size (mm) 16 TC 5.5 TDH10 5 TH 35 TK 20 TN 6.4 TT 2.3 TU 14 TV 48 TW 28 TX 38 TY 16 TZ 10 +0.048 0 Material: Rolled steel . Retaining rings are shipped together. . Retaining rings are shipped together. . T-bracket includes a T-bracket base, single knuckle joint, hexagon socket head cap screw and spring washer. Accessory Bracket Dimensions Double clevis cylinder M14 x 1.0 M6 x 1.0 M6 x 1.0 M6 x 1.0 4 x oTC 713 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ |