【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   16 / 69

BOOKをみる

10秒後にBOOKのページに移動します


16 7 3 7 4 9 D-C7ュ/C80 D-C73C/C80C D-H7ュ/H7ュW/H7BA/H7NF D-H7C D-A9ュ D-M9ュ D-M9ュW 1 2 Different surfaces n (n: No. of auto switches) No. of auto switches mounted Same surface Same surface Band mounting (mm) Different surfaces 15 + 35 (n = 2, 4, 6・・・) Note 3) (n-2) 2 15 + 35 (n = 2, 4, 6・・・) Note 3) (n-2) 2 15 + 35 (n = 2, 4, 6・・・) Note 3) (n-2) 2 10 + 35 (n = 2, 4, 6・・・) Note 3) (n-2) 2 15 + 40 (n = 2, 4, 6・・・) Note 3) (n-2) 2 15 + 45 (n = 2, 4, 6・・・) Note 3) (n-2) 2 15 + 50 (n = 2, 4, 6・・・) Note 3) (n-2) 2 45 + 15 (n . 2) (n = 2, 3, 4, 5・・・) 35 + 25 (n . 2) (n = 2, 3, 4, 5・・・) 35 + 25 (n . 2) (n = 2, 3, 4, 5・・・) 35 + 25 (n . 2) (n = 2, 3, 4, 5・・・) 50 + 20 (n . 2) (n = 2, 3, 4, 5・・・) 60 + 22.5 (n . 2) (n = 2, 3, 4, 5・・・) 50 + 27.5 (n . 2) (n = 2, 3, 4, 5・・・) 10 10 10 10 5 10 5 15 15 15 15 15 15 10 45 50 60 65 35 35 35 D-M9ュ/M9ュW/M9ュA D-A90/A93 Less than 20 stroke Note2) . Less than 55 stroke Note2) Less than 50 stroke Note2) Note 2) Minimum stroke for auto switch mounting in styles other than those mentioned in Note 1. Note 3) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. Note 1) Auto switch mounting. B A Auto Switch D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) Minimum Auto Switch Mounting Stroke Auto switch mounting Auto switch model Note 1) Note 1) Note 1) Note 1) Auto switch model With 2 auto switches Different surfaces (1) Same surface (1) The auto switch is mounted by slightly displacing it in a direction (cylinder tube circumferential exterior) so that the auto switch and lead wire do not interfere with each other. The proper auto switch mounting position is 5.5 mm inward from the switch holder edge. The above A and B indicate values for band mounting in the table of P.714 D-H7ョ/H7ョW D-H7BA D-H7NF D-C7ョ D-C80 D-C73C D-C80C D-H7C D-M9ョ D-M9ョW D-M9ョA D-A9ョ D-M9ョV D-M9ョWV D-M9ョAV D-A9ョV Operating Range Auto switch model Bore size (mm) . Since the operating range is provided as a guideline including hysteresis, it cannot be guaranteed (assuming approximately ±30% dispersion). It may vary substantially depending on an ambient environment. (mm) 715 Auto Switch Mounting Series CLJ2 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ