【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   17 / 69

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Mounting 2 Series CLJ2 Note 1) Set part number which includes the auto switch mounting band (BJ2-ュュュ) and the holder kit (BJ5-1/Switch bracket: Transparent).Since the switch bracket (made from nylon) are affected in an environment where alcohol, chloroform, methylamines, hydrochloric acid or sulfuric acid is splashed over, so it cannot be used. Please consult SMC regarding other chemicals. Note 2) Set part number which includes the auto switch mounting band (BJ2-ュュュS) and the holder kit (BJ4-1/Switch bracket: White). Note 3) For the D-M9ュA (V) type auto switch, do not install the switch bracket on the indicator light. BJ2-010 BJ2-016 Auto switch mounting Bore size (mm) 10 16 Auto switch model Band mounting Note 1) BJ6-010 Note 1) BJ6-016 Note 2) BJ6-010S Note 2) BJ6-016S D-M9ョ D-M9ョV D-M9ョW D-M9ョWV D-A9ョ D-A9ョV D-M9ョA D-M9ョAV D-C7ョ/C80 D-C73C/C80C D-H7ョ/H7ョW D-H7BA/H7NF d Auto switch mounting band a Auto switch mounting screw b (1) BJ2-ュュュ is a set of “a” and “b”. (2) BJュ-1 is a set of “c” and “d”. BJ4-1 (Switch bracket: White) BJ5-1 (Switch bracket: Transparent) . For solid state auto switches, auto switches with a pre-wired connector are also available. Refer to pages 1960 and 1961 for details. . Normally closed (NC = b contact) solid state auto switches (D-F9G/F9H types) are also available. Refer to page 1911 for details. Auto switch type Part no. Electrical entry (Fetching direction) Features D-C73, C76 D-C80 D-H7A1, H7A2, H7B D-H7NW, H7PW, H7BW . Without indicator light . Diagnostic indication (2-color indication) Grommet (In-line) Besides the models listed in How to Order, the following auto switches are applicable. Refer to pages 1893 to 2007 for the detailed specifications. Reed Solid state Auto Switch Mounting Bracket: Part No. [Mounting screw set made of stainless steel] The following set of mounting screws made of stainless steel is available. Use it in accordance with the operating environment. (Please order the auto switch mounting bracket separately, since it is not included.) BBA4: For D-C7/C8/H7 types Note 2) Refer to page 1990 for the details of BBA4. D-H7BAL auto switch is set on the cylinder with the stainless steel screws above when shipped. When an auto switch is shipped independently, BBA4 is attached. Switch holder (Resin) Switch bracket (Zinc die-casted) c 716