【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   18 / 69

BOOKをみる

10秒後にBOOKのページに移動します


How to Order CLM2 CDLM2 L E L 25 With auto switch 25 E M9BW 100 100 Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDLM2F32-100-P Fine Lock Cylinder Double Acting, Single Rod Series CLM2 o20, o25, o32, o40 Type Special function Electrical entry Grommet Connector Grommet Grommet Connector DIN terminal Terminal conduit Grommet Yes NoYesNoYesNo Yes Yes Terminal conduit Wiring (Output) 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire (NPN) 3-wire (NPN equivalent) 2-wire Load voltage DC 24 V . 24 V AC Perpendicular In-line Lead wire length (m) Pre-wired Applicable load connector Auto switch model IC circuit . IC circuit . IC circuit . IC circuit . IC circuit IC circuit . IC circuit . IC circuit . Relay, PLC Relay, PLC Relay, Diagnostic indication PLC (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Diagnostic indication (2-color indication) M9N M9P M9B H7C G39A K39A M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 H7NF A96 A93 A90 B54 B64 C73C C80C A33A A34A A44A B59W M9NV M9PV M9BV . . . M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . A96V A93V.2 A90V . . . . . . . . . PLC . 0.5 (Nil) 3 (L) 1 (M) 5 (Z) None (N) C Note) This symbol is indicated when the D-A9ュ or M9ュ type auto switch is specified. This mounting bracket does not apply to other auto switches (D-C7ュ and H7ュ, etc.) (Nil) Auto switch mounting bracket Note) Nil J K With rod boot None Nylon tarpaulin Heat resistant tarpaulin E P D Lock operation Spring locking (Exhaust locking) Pneumatic locking (Pressure locking) Spring and pneumatic locking Made to Order Refer to page 718 for details. Cylinder stroke (mm) Refer to “Standard Stroke” on page 718. Nil Auto switch Without auto switch . For the applicable auto switch model, refer to the table below. Nil S n Number of auto switches 2 pcs. 1 pc. “n” pcs. With auto switch (Built-in magnet) Nil H Type Pneumatic Air-hydro B L F G C D T E BZ FZ Mounting style Head side trunnion style Clevis integrated style Boss-cut basic style Boss-cut flange style Basic style Axial foot style Rod side flange style Head side flange style Single clevis style Double clevis style 20 25 32 40 20 mm 25 mm 32 mm 40 mm Bore size Nil TN Rc NPT Port thread type Indicator light Applicable Auto Switches/Refer to pages 1893 to 2007 for further information on auto switches. Reed auto switch Solid state auto switch 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V,12 V 12V 5 V, 12 V 12V 5 V, 12 V 5 V 12 V 12 V . . 100 V 100 V or less 100 V, 200V 200 V or less . 24 V or less . 100 V, 200 V . .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. . Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN . Solid state auto switches marked with “ ” are produced upon receipt of order. . Do not indicate suffix “N” for no lead wire on D-A3ュA/A44A/G39A/K39A models. . Since there are other applicable auto switches than listed above, refer to page 733 for details. . For details about auto switches with pre-wired connector, refer to pages 1960 and 1961. . D-A9ュ(V)/M9ュ(V)/M9ュW(V)/M9ュA(V) auto switches are shipped together (not assembled). (Only auto switch mounting brackets are assembled at the time of shipment.) 717 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ A