【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   22 / 69

BOOKをみる

10秒後にBOOKのページに移動します


Series CLM2 Fine Lock Cylinder Double Acting, Single Rod 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 Spring locking (Exhaust locking) Spring and pneumatic locking Pneumatic locking (Pressure locking) Component Parts No. Description Material Note No. Description Material Note Rod cover Head cover Cover Intermediate cover Cylinder tube Piston rod Piston Brake piston Brake arm Brake shoe Roller Pin Retaining ring Brake spring Bushing Bushing Retaining ring Manual lock release cam Cam guide Lock nut Flat washer Retaining ring Hexagon socket head cap screw Aluminum alloy Aluminum alloy Carbon steel Aluminum alloy Stainless steel Carbon steel Aluminum alloy Carbon steel Carbon steel Special friction material Carbon steel Carbon steel Carbon tool steel Spring steel wire Bearing alloy Bearing alloy Stainless steel Chromium molybdenum steel Carbon steel Rolled steel Rolled steel Carbon tool steel Chromium molybdenum steel Clear anodized Clear anodized Nitrided, chrome plated Hard anodized Hard chrome plated Chromated Nitrided Nitrided Anti-corrosive treatment Nickel plated Nitrided, painted Spring washer Hexagon socket head cap screw Spring washer Hexagon socket head cap screw Spring washer Bumper A Bumper B Wear ring Wear ring Hexagon socket head plug Element Piston seal Piston gasket Brake piston seal Rod seal A Rod seal B Middle cover gasket A Middle cover gasket B Cam gasket Mounting nut Rod end nut Steel wire Chromium molybdenum steel Steel wire Chromium molybdenum steel Steel wire Urethane Urethane Resin Resin Carbon steel Bronze NBR NBR NBR NBR NBR NBR NBR NBR Carbon steel Carbon steel Type E only Type E only Construction (Not able to disassemble) 721 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ