【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   23 / 69

BOOKをみる

10秒後にBOOKのページに移動します


o Series CLM2 20 25 32 40 Up to 300 Up to 300 Up to 300 Up to 300 20 25 32 40 Bore (mm) e f K 5 5.5 5.5 7 20 25 32 40 ZZ 168 182 184 217 N 15 15 15 21.5 1 to 50 68 72 72 77 51 to 100 81 85 85 90 101 to 150 93 97 97 102 151 to 200 106 110 110 115 201 to 300 131 135 135 140 1 to 50 12.5 12.5 12.5 12.5 51 to 100 25 25 25 25 101 to 150 37.5 37.5 37.5 37.5 151 to 200 50 50 50 50 201 to 300 75 75 75 75 AL 15.5 19.5 19.5 21 A 18 22 22 24 B2 26 32 32 41 B1 13 17 17 22 BN 80 90 90 100.5 BC 38 45 45 52 BP BQ D 8 10 12 14 20 26 26 32 BZ 57.5 69 69 76 GA 73.5 83.5 83.5 90.5 F 13 13 13 16 GC 8 9 9 8 GB 8 8 8 11 GK 3.5 4 4 4 GD 55 64.5 64.5 70 GQ 4 7 7 8 GL 6 9 9 11 H 41 45 45 50 GR 4 7 7 7 H2 8 8 8 10 I 28 33.5 37.5 46.5 H1 5 6 6 8 NA 24 30 34.5 42.5 PH 19.5 24 24 24 PL 20 24 24 24 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 P PG 22 27 27 29 S 127 137 139 167 ZZ 181 195 197 233 PW 38 41 41 41 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 With Rod Boot Boss-cut 20 25 32 40 36 36 36 46 17 17 17 19 JH (Reference) JW (Reference) 23.5 23.5 23.5 23.5 10.5 10.5 10.5 10.5 h 1 to 50 208 222 224 260 51 to 100 221 232 237 273 101 to 150 233 247 249 285 151 to 200 246 260 262 298 201 to 300 271 285 287 323 ZZ 0 .0.033 0 .0.033 0 .0.033 0 .0.039 E Bore (mm) Bore (mm) Bore (mm) Stroke range (mm) (mm) (mm) 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 4 1 8 1 8 1 8 1 8 Standard style Boss-cut style With rod boot Basic Style (B) CLM2B Bore size Stroke ZZ + Stroke JH JW h ZZ + Stroke oe f 8 8 o NA NA P (Rc, NPT) Head side cylinder port 2 x NN x o S + Stroke ZZ + Stroke Width across flats B2 Width across flats B1 Manual unlocking cam Lock nut BP (Rc, NPT) unlocking port Unlocked when pressurized BQ (Rc, NPT) locking port for pressurizing P (Rc, NPT) (Plug cap with breathing port at spring lock) Rod side cylinder port l l 722