【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   24 / 69

BOOKをみる

10秒後にBOOKのページに移動します


o x o Mounting holes Manual unlocking cam Lock nut 2 x oLC Width across flats B1 Width across flats B2 BP (Rc, NPT) unlocking port Unlocked when pressurized BQ (Rc, NPT) locking port for pressurizing (Plug cap with breathing port at spring lock) P (Rc, NPT) Rod side cylinder port P (Rc, NPT) Head side cylinder port 2 x NN Width across flats ュNA S + Stroke LS + Stroke ZZ + Stroke 4 x oLD BP (Rc, NPT) unlocking port Unlocked when pressurized BQ (Rc, NPT) locking port for pressurizing P (Rc, NPT) (Plug cap with breathing port at spring lock) Rod side cylinder port Manual unlocking cam Lock nut o o x Width across flats B1 P (Rc, NPT) Head side cylinder port Width across flats B2 Width across flats ュNA o40 S + Stroke Z + Stroke ZZ + Stroke o20 to o32 x o Mounting holes Series CLM2 Fine Lock Cylinder Double Acting, Single Rod Bore (mm) Stroke range A 18 22 22 24 B1 13 17 17 22 AL 15.5 19.5 19.5 21 B 40 47 47 54 B2 26 32 32 41 BN 80 90 90 100.5 BC 38 45 45 52 BZ 63.5 74.5 74.5 80 BP K 5 5.5 5.5 7 LH 25 28 28 30 LC 4 4 4 4 N 15 15 15 21.5 NA 24 30 34.5 42.5 LD 6.8 6.8 6.8 7 LS 167 177 179 213 LX 40 40 40 55 LT 3.2 3.2 3.2 3.2 LZ 55 55 55 75 PH 19.5 24 24 24 P PG 22 27 27 29 PL 20 24 24 24 S 127 137 139 167 PW 38 41 41 41 X 20 20 20 23 Z 21 25 25 27 Y 8 8 8 10 ZZ 196 210 212 250 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 BQ GK 3.5 4 4 4 GQ 4 7 7 8 GL 6 9 9 11 GR 4 7 7 7 H1 5 6 6 8 H 41 45 45 50 H2 8 8 8 10 F 13 13 13 16 D 8 10 12 14 GA 73.5 83.5 83.5 90.5 GC 8 9 9 8 GB 8 8 8 11 GD 55 64.5 64.5 70 20 25 32 40 Bore (mm) 20 25 32 40 Up to 400 Up to 450 Up to 450 Up to 500 Bore (mm) Stroke range Up to 300 Up to 300 Up to 300 Up to 300 A 18 22 22 24 AL 15.5 19.5 19.5 21 B 34 40 40 52 GC 8 9 9 8 GD 55 64.5 64.5 70 GK 3.5 4 4 4 GL 6 9 9 11 GQ 4 7 7 8 GR 4 7 7 7 H 41 45 45 50 H1 5 6 6 8 H2 8 8 8 10 K 5 5.5 5.5 7 P PG 22 27 27 29 PH 19.5 24 24 24 PL 20 24 24 24 PW 38 41 41 41 S 127 137 139 167 ZZ 181 195 197 233 Z 172 186 188 222 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 N 15 15 15 21.5 NA 24 30 34.5 42.5 BQ BZ 57.5 69 69 76 C1 30 37 37 47.3 D 8 10 12 14 B2 26 32 32 41 B1 13 17 17 22 BC 38 45 45 52 FD 7 7 7 7 FT 4 4 4 5 FX 60 60 60 66 FZ 75 75 75 82 FY . . . 36 GA 73.5 83.5 83.5 90.5 BN 80 90 90 100.5 BP GB 8 8 8 11 F 13 13 13 16 20 25 32 40 Bore (mm) 20 25 32 40 20 26 26 32 Axial Foot Style (L) Head Side Flange Style (G) CLM2L Bore size Stroke CLM2G Bore size Stroke 1 8 1 8 1 8 1 4 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 E 0 .0.033 0 .0.033 0 .0.033 0 .0.039 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 4 (mm) (mm) (mm) (mm) 723 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ