【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   25 / 69

BOOKをみる

10秒後にBOOKのページに移動します


o o o NA NA Mounting holes 4 x oFD BP (Rc, NPT) unlocking port Unlocked when pressurized BQ (Rc, NPT) locking port for pressurizing P (Rc, NPT) (Plug cap with breathing port at spring lock) Rod side cylinder port o20 to o32 Mounting holes Manual unlocking cam Lock nut Width across flats B2 Width across flats B1 2 x oFD S + Stroke ZZ + Stroke P (Rc, NPT) Head side cylinder port ZZ + Stroke o40 Series CLM2 Up to 400 Up to 450 Up to 450 Up to 500 AL 15.5 19.5 19.5 21 A 18 22 22 24 B1 13 17 17 22 B 34 40 40 52 H 41 45 45 50 GR 4 7 7 7 GQ 4 7 7 8 GL 6 9 9 11 H2 8 8 8 10 H1 5 6 6 8 K 5 5.5 5.5 7 I 28 33.5 37.5 46.5 NA 24 30 34.5 42.5 N 15 15 15 21.5 S 127 137 139 167 PW 38 41 41 41 ZZ 181 195 197 233 Z 37 41 41 45 PG 22 27 27 29 NN P M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 ZZ 168 182 184 217 PL 20 24 24 24 PH 19.5 24 24 24 BC 38 45 45 52 B2 26 32 32 41 GA 73.5 83.5 83.5 90.5 FZ 75 75 75 82 GC 8 9 9 8 GB 8 8 8 11 GK 3.5 4 4 4 GD 55 64.5 64.5 70 BN BP 80 90 90 100.5 BZ 57.5 69 69 76 BQ D 8 10 12 14 C1 30 37 37 47.3 FD 7 7 7 7 F 13 13 13 16 FX 60 60 60 66 FT 4 4 4 5 FY . . . 36 20 25 32 40 20 26 26 32 Bore (mm) 20 25 32 40 Bore (mm) 20 25 32 40 Stroke range Rod Side Flange Style (F) CLM2F Bore size Stroke Boss-cut Bore (mm) 0 .0.033 0 .0.033 0 .0.033 0 .0.039 E 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 4 (mm) (mm) Boss-cut style 724