【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   26 / 69

BOOKをみる

10秒後にBOOKのページに移動します


o o o o o o o o NA NA NA NA Manual unlocking cam Lock nut BP (Rc, NPT) unlocking port Unlocked when pressurized BQ (Rc, NPT) locking port for pressurizing P (Rc, NPT) (Plug cap with breathing port at spring lock) Rod side cylinder port Width across flats B1 P (Rc, NPT) Head side cylinder port S + Stroke Z + Stroke ZZ + Stroke Manual unlocking cam Lock nut Width across flats B1 P (Rc, NPT) Head side cylinder port S + Stroke Z + Stroke ZZ + Stroke BP (Rc, NPT) unlocking port Unlocked when pressurized BQ (Rc, NPT) locking port for pressurizing P (Rc, NPT) (Plug cap with breathing port at spring lock) Rod side cylinder port Series CLM2 Fine Lock Cylinder Double Acting, Single Rod Bore (mm) A 18 22 22 24 AL 15.5 19.5 19.5 21 B1 13 17 17 22 BC 38 45 45 52 H 41 45 45 50 GR 4 7 7 7 H1 5 6 6 8 I 28 33.5 37.5 46.5 N 15 15 15 21.5 NA 24 30 34.5 42.5 K 5 5.5 5.5 7 L 30 30 30 39 P PG 22 27 27 29 PH 19.5 24 24 24 PL 20 24 24 24 PW 38 41 41 41 RR 9 9 9 11 S 127 137 139 167 U 14 14 14 18 Z 198 212 214 256 ZZ 207 221 223 267 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 BN 80 90 90 100.5 BP BQ BZ 57.5 69 69 76 CD 9 9 9 10 CX 10 10 10 15 F 13 13 13 16 GA 73.5 83.5 83.5 90.5 GB 8 8 8 11 GC 8 9 9 8 GD 55 64.5 64.5 70 GK 3.5 4 4 4 GL 6 9 9 11 GQ 4 7 7 8 D 8 10 12 14 20 25 32 40 Bore (mm) 20 25 32 40 Stroke range Up to 300 Up to 300 Up to 300 Up to 300 20 26 26 32 H 41 45 45 50 GQ 4 7 7 8 GR 4 7 7 7 H1 5 6 6 8 I 28 33.5 37.5 46.5 N 15 15 15 21.5 NA 24 30 34.5 42.5 K 5 5.5 5.5 7 L 30 30 30 39 P PG 22 27 27 29 PH 19.5 24 24 24 PL 20 24 24 24 PW 38 41 41 41 RR 9 9 9 11 S 127 137 139 167 U 14 14 14 18 Z 198 212 214 256 ZZ 207 221 223 267 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 Bore (mm) 20 25 32 40 Bore (mm) 20 25 32 40 A 18 22 22 24 AL 15.5 19.5 19.5 21 B1 13 17 17 22 BC 38 45 45 52 BN 80 90 90 100.5 BP BQ BZ 57.5 69 69 76 CD 9 9 9 10 CX 10 10 10 15 D 8 10 12 14 GA 73.5 83.5 83.5 90.5 GB 8 8 8 11 GC 8 9 9 8 GD 55 64.5 64.5 70 GK 3.5 4 4 4 GL 6 9 9 11 F 13 13 13 16 CZ 19 19 19 30 Stroke range Up to 300 Up to 300 Up to 300 Up to 300 Single Clevis Style (C) Double Clevis Style (D) CLM2C Bore size Stroke E 0 .0.033 0 .0.033 0 .0.033 0 .0.039 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 4 CLM2D Bore size Stroke 20 26 26 32 E 0 .0.033 0 .0.033 0 .0.033 0 .0.039 1 8 1 8 1 8 1 4 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 . Clevis pin and snap ring (o40: cotter pin) are shipped together. (mm) (mm) 725 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ