【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   27 / 69

BOOKをみる

10秒後にBOOKのページに移動します


o o o o o o o o NA NA Manual unlocking cam Lock nut BP (Rc , NPT) unlocking port Unlocked when pressurized BQ (Rc, NPT) locking port for pressur izing P (Rc, NPT) (Plug cap with breathing port at spring lock) Rod side cylinder port Width across flats B1 P (Rc, NPT) Head side cylinder port Width across flats B2 Width across flats ュNA S + Stroke Z + Stroke ZZ + Stroke Manual unlocking cam Lock nut BP (Rc, NPT) unlocking por t Unlocked when pressurized Width across flats B1 BQ (Rc, NPT) locking port for pressurizing (Plug cap with breathing port at spring lock) Rod side cylinder port P (Rc, NPT) P (Rc, NPT) Head side cylinder port S + Stroke Z + Stroke ZZ + Stroke Series CLM2 Bore (mm) A 18 22 22 24 AL 15.5 19.5 19.5 21 B1 13 17 17 22 BC 38 45 45 52 B2 26 32 32 41 H 41 45 45 50 GR 4 7 7 7 H1 5 6 6 8 K 5 5.5 5.5 7 PG 22 27 27 29 N P 15 15 15 21.5 NA 24 30 34.5 42.5 PH 19.5 24 24 24 PL 20 24 24 24 PW 38 41 41 41 S 127 137 139 167 TD 8 9 9 10 TT 10 10 10 11 TY 32 40 40 53 TX 32 40 40 53 TZ 52 60 60 77 Z 173 187 189 222.5 ZZ 183 197 199 233 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 BN 80 90 90 100.5 BP BQ BZ 57.5 69 69 76 F 13 13 13 16 GA 73.5 83.5 83.5 90.5 GB 8 8 8 11 GC 8 9 9 8 GD 55 64.5 64.5 70 GK 3.5 4 4 4 GL 6 9 9 11 GQ 4 7 7 8 D 8 10 12 14 20 25 32 40 Bore (mm) 20 25 32 40 Stroke range Up to 300 Up to 300 Up to 300 Up to 300 E H 41 45 45 50 GR 4 7 7 7 H1 5 6 6 8 I 28 33.5 37.5 46.5 N 15 15 15 21.5 NA 24 30 34.5 42.5 K 5 5.5 5.5 7 L 12 12 15 15 P PG 22 27 27 29 PH 19.5 24 24 24 PL 20 24 24 24 PW 38 41 41 41 RR 9 9 12 12 S 127 137 139 167 U 11.5 11.5 14.5 14.5 Z 180 194 199 232 ZZ 189 203 211 244 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 Bore (mm) 20 25 32 40 Bore (mm) 20 25 32 40 A 18 22 22 24 AL 15.5 19.5 19.5 21 B1 13 17 17 22 BC 38 45 45 52 BN 80 90 90 100.5 BP BQ BZ 57.5 69 69 76 CD 8 8 10 10 CX 12 12 20 20 F 13 13 13 16 GA 73.5 83.5 83.5 90.5 GB 8 8 8 11 GC 8 9 9 8 GD 55 64.5 64.5 70 GK 3.5 4 4 4 GL 6 9 9 11 GQ 4 7 7 8 D 8 10 12 14 Stroke range Up to 300 Up to 300 Up to 300 Up to 300 E Head Side Trunnion Style (T) Clevis Integrated Style (E) CLM2T Bore size Stroke 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 20 26 26 32 0 .0.033 0 .0.033 0 .0.033 0 .0.039 1 8 1 8 1 8 1 4 CLM2E Bore size Stroke 1 8 1 8 1 8 1 8 1 8 1 8 1 8 1 8 20 26 26 32 0 .0.033 0 .0.033 0 .0.033 0 .0.039 1 8 1 8 1 8 1 4 (mm) (mm) 726