【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   28 / 69

BOOKをみる

10秒後にBOOKのページに移動します


Single Knuckle Joint (mm) I-020B/032B Material: Rolled steel I-040B Material: Free cutting sulfur steel U1 14 14 20 Part no. I-020B I-032B I-040B Applicable bore size 20 25, 32 40 A 46 48 69 A1 16 18 22 E1 20 20 24 L1 36 38 55 MM M8 x 1.25 M10 x 1.25 M14 x 1.5 9 9 12 NX 9 9 16 NDH10 R1 10 10 15.5 + 0.058 0 + 0.058 0 + 0.070 0 . 0.1 . 0.2 . 0.1 . 0.2 . 0.1 . 0.3 Double Knuckle Joint Y-020B/Y-032B Material: Rolled steel Y-040B Material: Cast iron o o o o o o Series CLM2 Accessory Bracket Dimensions 1 Y (Max.) NX1 oND MM A U1 R2 H Z (Min.) Single Knuckle Joint (mm) MM A1 U1 L1 oE1 oND NX R1 A oE1 MM A1 oND R1 U1 L1 A NX Bore size 20 25, 32 40 A 18 22 24 H 41 45 50 MM M8 x 1.25 M10 x 1.25 M14 x 1.5 9 9 12 NX1 9 9 16 U1 14 14 20 R2 10 10 14 Y 11 14 13 Z 66 69 92 NDH10 + 0.058 0 + 0.058 0 + 0.070 0 . 0.1 . 0.2 . 0.1 . 0.2 . 0.1 . 0.3 Double Knuckle Joint (mm) Y (Max.) oND hole H10 MM NX2 L R2 U2 A H Z (Min.) Axis d9 Bore size 20 25, 32 40 A 18 22 24 H 41 45 50 L 25 25 49.7 MM M8 x 1.25 M10 x 1.25 M14 x 1.5 NX2 9 9 16 R2 10 10 13 U2 14 14 25 Y 11 14 13 Z 66 69 92 ND 9 9 12 + 0.2 + 0.1 + 0.2 + 0.1 + 0.3 + 0.1 MM A1 U1 L1A oE1 R1 NX NZ L oND hole H10 Axis d9 MM oE1 A1 U1 L1 A R1 NX NZ L oND hole H10 Axis d9 Part no. Y-020B Y-032B Y-040B A 46 48 68 A1 16 18 22 E1 20 20 24 L 25 25 49.7 L1 36 38 55 MM M8 x 1.25 M10 x 1.25 M14 x 1.5 NX NZ 18 18 38 R1 5 5 13 U1 14 14 25 CDP-1 CDP-1 CDP-3 Type C 9 for axis Type C 9 for axis o3 x 18 l ND 9 9 12 Applicable bore size 20 25, 32 40 Applicable pin part number size Retaining ring Cotter pin 9 9 16 + 0.2 + 0.1 + 0.2 + 0.1 + 0.3 + 0.1 . Clevis pin and retaining ring (cotter pin for 40) are attached. 2 x o3 Through hole Double Clevis Pin/Material: Carbon steel (mm) Bore size/o20, o25, o32 CDP-1 CDP-2 Bore size/o40 Retaining ring: Type C9 for axis Cotter pin o3 x 18 l . Retaining rings (cotter pins for o40) are attached. Double Knuckle Pin/Material: Carbon steel (mm) Bore size/o20, o25, o32 CDP-1 CDP-3 Bore size/o40 2 x o3 Through hole Cotter pin o3 x 18 l Retaining ring: Type C9 for axis . Retaining rings (cotter pins for o40) are attached. (mm) 727 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ