![]() |
【DO!BOOK・ページリンク】 3-p0701-0768-cl_en 29 / 69 10秒後にBOOKのページに移動します |
LR LG L LV LX LF LE LY LT LH oD C H B d oD C H B d oD oC H B d od oD m m t L t L1 2 x oLD oLC hole + 0.15 + 0.05 Axis . 0.040 . 0.076 Series CLM2 Accessory Bracket Dimensions 2 Rod End Nut (mm) Trunnion Nut (mm) Mounting Nut (mm) Clevis Pivot Bracket (For CLM2E) (mm) Clevis Pin (For CLM2E) (mm) Material: Carbon steel Material: Rolled steel plate Material: Carbon steel Material: Carbon steel Material: Carbon steel Part no. NT-02 NT-03 NT-04 Applicable bore size 20 25, 32 40 B 13 17 22 C 15.0 19.6 25.4 D 12.5 16.5 21.0 d M8 x 1.25 M10 x 1.25 M14 x 1.5 H 5 6 8 Part no. SN-020B SN-032B SN-040B Applicable bore size 20 25, 32 40 B 26 32 41 C 30 37 47.3 D 25.5 31.5 40.5 d M20 x 1.5 M26 x 1.5 M32 x 2.0 H 8 8 10 Part no. TN-020B TN-032B TN-040B 20 25, 32 40 B 26 32 41 C 28 34 45 D 25.5 31.5 40.5 d M20 x 1.5 M26 x 1.5 M32 x 2 H 10 10 10 Applicable pin part no. CM-E020B CM-E032B Note 1) Clevis pins and retaining rings (cotter pins for o40) are attached. Note 2) It cannot be used for single clevis style (CM2C) and double clevis style (CM2D). 20, 25 32, 40 Applicable bore size Applicable bore size Dd9 8 10 LD 6.8 9 LC 8 10 L 24.5 34 LE 22 25 LF 15 15 LG 30 40 LH 30 40 LR 10 13 LT 3.2 4 LX 12 20 LY 59 75 LV 18.4 28 CD-S02 CD-S03 CD-S02 CD-S03 20, 25 32, 40 d 7.6 9.6 L 24.5 34 L1 19.5 29 m 1.6 1.35 t 0.9 1.15 Type C 8 for axis Type C 10 for axis Regarding mounting bracket, accessory made of stainless steel (Some are not available.), refer to page 2048 for -XB12, External stainless steel cylinder. Part no. Part no. Applicable retaining ring part no. . 0.040 . 0.076 . 0.040 . 0.076 Note) Retaining rings are attached. Applicable bore size 728 |