【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   2 / 69

BOOKをみる

10秒後にBOOKのページに移動します


707 717 734 746 Locking in both directions is possible. Locking in either side of cylinder stroke is possible, too. (The lock-up cylinder can be locked only in one direction.) (Lock-up cylinders are spring locking only.) Series Series CLJ2 Series CLM2 Series CLG1 Lock-up cylinder Series CL1 Action Double acting Double acting Double acting Double acting Rod Locking method 16 20 25 32 40 20 25 32 40 40 50, 63 80, 100 125, 140 160 15 200 to to to 25 300 25 to 200 25 300 25 to 500 25 to 600 25 to 700 Up to 1000 Up to 1200 Locking method Features Spring locking . Unlocking Discharging the air causes the lock to operate. Pneumatic locking Spring and pneumatic locking . Pressure locking The holding power can be varied according to the air pressure that is applied to the port. . Pressure locking The holding power can be varied according to the air pressure that is applied to the port. . Unlocking Discharging the air causes the lock to operate. Series Variations Fine lock cylinders Single rod Single rod Single rod Single rod Standard variations Auto switch built-in magnet With rod boot Locking direction Both directions Both directions Both directions One direction Spring locking Pneumatic locking Spring and Pneumatic locking Bore size (mm) Standard stroke (mm) Page Series CL Fine Lock Cylinders/Lock-up Cylinder o16, o20, o25, o32, o40, o50, o63, o80, o100, o125, o140, o160 701 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ