yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
3-p0701-0768-cl_en@@@30 / 69

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


t t m m od oDd9 L L1 oCD A‹ B‹ 90‹ Z + Stroke o6.8 7.5 6.8 x 3.4 20.5 40 57 51 40 3.2 LX LZ CX o6.8 6.8 x 3.4 oCD Z + Stroke 20.5 7.5 40 57 TX LX LZ 3.2 40 51 17}0.2 25 o6.8 7.5 40 R3.4 3.4 R3.4 6.8 17}0.2 25 o6.8 40 7.5 R3.4 3.4 R3.4 6.8 +0.15 oCD +0.05 57 28 3.2 5.2 40 R11 +0.15 oCD +0.05 57 28 3.2 5.2 40 R11 Accessory Bracket Dimensions Series CLM2 Head Side Trunnion Note) Pivot brackets do not come with pivot bracket pins and retaining rings. Mounting Part no. Applicable bore size TX CD CLM2T (Head side trunnion) CM-B020 CM-B032 CM-B040 Head side trunnion Z + Stroke 173 187 189 222.5 20 25 32 40 32 40 53 8 9 10 LX 66 74 87 LZ 82 90 103 (mm) Rotation Angle Single Clevis Bore size A‹ A‹ + B‹ + 90‹ (mm) 20 25, 32 40 25 21 26 B‹ 85 81 86 200 192 202 Note) Pivot brackets do not come with pivot bracket pins and retaining rings. Mounting Part no. Applicable bore size CX Z + Stroke CD CLM2C (Single clevis style) CM-B032 CM-B040 198 212 214 256 20 25 32 40 10 15 9 10 LX 44 49 LZ 60 65 (mm) Pivot Bracket Pivot Bracket Pin (For CM2C) Part no. CD CM-B020 (2) CM-B032 CM-B040 8 9 10 Note) Pivot bracket pins come with retaining rings. . 2 brackets per set (mm) (mm) Applicable Part no. d bore size Applicable retaining ring part no. 20 to 32 40 CDP-1 CD-S03 Type C 9 for axis Type C 10 for axis Dd9 9.0.040 .0.076 10.0.040 .0.076 8.6 9.6 L 25 34 L1 19.2 29 m 1.75 1.75 t 1.15 1.15 Note 1) Pivot brackets do not come with pivot bracket pins and retaining rings. Note 2) Only for trunnion type 729 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ð® -Xð®