【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   32 / 69

BOOKをみる

10秒後にBOOKのページに移動します


20 25 32 40 Hs 22.5 25 28.5 32.5 Hs 25.5 28 31.5 35.5 Hs 25 27.5 31 35 Hs 60 62.5 66 70 Hs 69.5 72 75.5 79.5 D-B5ョ D-B64 D-B59W D-G5NT D-H7C D-A3ョA D-G39A D-K39A D-C73C D-C80C D-A44A Hs 23 25.5 29 33 D-M9ョ(V) D-M9ョW(V) D-M9ョA(V) D-A9ョ(V) D-C7/C8 D-H7ョ D-H7ョW D-H7NF D-H7BA A 1 1 2 7 B 0 0 1 6 A 4 4 5 10 B 3 3 4 9 A 0.5 0.5 1.5 6.5 B 0 0 0.5 5.5 A 6 6 7 12 B 5 5 6 11 A 2.5 2.5 3.5 8.5 B 1.5 1.5 2.5 7.5 D-B5 D-B6 A 7 7 8 13 B 6 6 7 12 D-C7/C8 D-C73C D-C80C A 10.5 10.5 11.5 17.5 B 9.5 9.5 10.5 15.5 D-M9ョ(V) D-M9ョW(V) D-M9ョA(V) D-A9ョ(V) D-B59W D-H7ョ D-H7C D-H7ョW D-H7BA D-H7NF D-G5NT A 6.5 6.5 7.5 13.5 B 5.5 5.5 6.5 11.5 D-A3ョA D-G39A D-K39A D-A44A 20 25 32 40 Auto Switch Mounting Series CLM2 Auto Switch Proper Mounting Position (Detection at Stroke End) and Its Mounting Height Auto Switch Proper Mounting Position Auto switch model Note) Adjust the auto switch after confirming the operating conditions in the actual setting. Bore size (mm) Auto Switch Mounting Height Auto switch model Bore size (mm) 731 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ