【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   40 / 69

BOOKをみる

10秒後にBOOKのページに移動します


o o JH JW f oIJ oe x h + l 8 l 8 x S + Stroke ZZ + Stroke ZZ + l + Stroke Lock nut o o Up to 200 Up to 300 Up to 300 Up to 300 15.5 19.5 19.5 27 18 22 22 30 M5 x 0.8 M5 x 0.8 1/8 1/8 33 38 39 44 19.5 24 24 24 20 24 24 24 38 41 41 41 154 169 11 11 11 12 11 11 M5 x 0.8 M6 x 0.75 M8 x 1 M10 x 1.25 86 96 97 106 5.5 6 6 8 15 15 15 15 23 25 28.5 33 35 40 40 50 27 32 38 48 15.5 16.5 18.5 21.5 178 193 196 221 13 17 17 19 38 45 45 52 91 101 102 111 57.5 69 69 76 14 16.5 20 26 12 14 18 25 85 95 95 103 10 10 10 10 19 20 21 23 54 62 62 67 3.5 4 4 4 5.5 9 9 11 4 7 7 8 4 7 7 7 26 31 38 47 5 5.5 5.5 6 10 14 M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 24 29 35.5 44 Up to 200 Up to 300 Up to 300 Up to 300 20 25 32 40 20 25 32 40 A B1 BC BN BZ C D E GA GB GC GD GK GL GQ GR I J K KA MM NA 5 6 6 8 AL H1 P PG PH PL PW S TA TB TC WAWWWB WH H ZZ IJ 30 30 35 35 e 18 19 19 19 f 55 62 62 70 198 (206) 215 (223) 218 (226) 241 (250) h 10.5 10.5 10.5 10.5 l ZZ 8 10 12 16 6 8 141 151 10 10 201 to 350 301 to 400 301 to 450 301 to 800 12 12 12 13 149 159 162 178 20 25 32 40 GB 186 201 204 230 ZZ 206 223 226 250 ZZ 11 11 11 12 TB 16 16 16 16 S WB 201 to 350 301 to 400 301 to 450 301 to 800 12 12 12 13 149 159 162 178 20 25 32 40 GB 190 205.5 208.5 235 ZZ 210 227.5 230.5 255 S ZZ 125 135 136 151 LS 201 to 350 301 to 400 301 to 450 301 to 800 12 12 12 13 149 159 162 178 20 25 32 40 GB 186 201 204 230 ZZ 206 223 226 250 S ZZ 1/4 stroke Basic Style with Air Cushion: CLG1BA . Refer to page 738 for mounting bracket, since the dimensions except GA, P, WA, WB, WH, WW, Wθ are the same. CLG1 With rod boot (Mounting bracket: Basic style) Bore size (mm) Stroke range Bore size (mm) Stroke range M4 x 0.7 depth 7 M5 x 0.8 depth 7.5 M5 x 0.8 depth 8 M6 x 1 depth 12 Without rod boot With rod boot Long Stroke/Refer to pages 737 to 739 for mounting dimensions except the table below. S + Stroke ZZ + Stroke LS + Stroke ZZ + Stroke With air cushion S + Stroke S + Stroke ZZ + Stroke Basic style Foot style Rod side flange style Without rod boot With rod boot Without rod boot With rod boot Without rod boot With rod boot Bore size (mm) Stroke range Bore size (mm) Stroke range Bore size (mm) Stroke range JH (Reference) JW (Reference) . The minimum stroke for cylinders with a rod boot is 20 mm. Manual unlocking cam P (Rc, NPT) P (Rc, NPT) 1/8 (Rc, NPT) unlocking port Unlocked when pressurized 1/8 (Rc, NPT) lock port for pressure lock (Plug with breathing hole for spring lock) Rod side cylinder port Head side cylinder port Width across flats B1 739 Series CLG1 Fine Lock Cylinder Double Acting, Single Rod CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ