【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   41 / 69

BOOKをみる

10秒後にBOOKのページに移動します


!7$1@0!6 @1@2 %2$8%7 %3 %5$5 $7%4$6%6 %1$9%0 %3$5 %5 %9%8 !4o i !2!1!0!5#7!3@4@3 !8!9@5@6 #4#8e $0r #9#1u $0#2#3#7$2q t @7y #5#6#0@8@9w $4$2$3 Replacement Parts: Seal Kit Bore size (mm) Kit no. Contents CG1N20-PS CG1N25-PS CG1N32-PS CG1N40-PS Set of nos. above 35, 38, 42 20 25 32 40 . Since the lock section for Series CLG1 is normally replaced as a unit, kits are for the cylinder section only. These can be ordered using the order number for each bore size. . Seal kit includes a grease pack (10 g). Order with the following part number when only the grease pack is needed. Grease pack part no.: GR-S-010 (10 g) No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 No. 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 Long stroke Long stroke Construction With rubber bumper: CLG1BN With air cushion: CLG1BA Component Parts Rod cover Tube cover Cover Intermediate cover Piston rod Piston Brake piston Brake arm Brake shoe Roller Pin Retaining ring Brake spring Bushing Bushing Manual lock release cam Cam guide Lock nut Flat washer Retaining ring Hexagon socket head cap screw Spring washer Hexagon socket head cap screw Spring washer Hexagon socket head cap screw Spring washer Bumper A Bumper B Retaining ring Wear ring Wear ring Hexagon socket head plug Element Rod end nut Piston seal Piston gasket Rod seal A Rod seal B Brake piston seal Intermediate cover gasket Cam gasket Cylinder tube gasket Head cover Cylinder tube Cushion ring A Cushion ring B Seal retaining Cushion valve A Cushion valve B Valve retaining Lock nut Retaining ring Cushion seal A Cushion seal B Cushion ring gasket A Cushion ring gasket B Valve seal A Valve seal B Valve retaining gasket Description Material Note Description Material Note Aluminum alloy Aluminum alloy Carbon steel Aluminum alloy Carbon steel Aluminum alloy Carbon steel Carbon steel Special friction material Carbon steel Carbon steel Carbon tool steel Spring steel wire Bearing alloy Bearing alloy Chromium molybdenum steel Carbon steel Rolled steel Rolled steel Carbon tool steel Chromium molybdenum steel Steel wire Chromium molybdenum steel Steel wire Chromium molybdenum steel Steel wire Urethane Urethane Stainless steel Resin Resin Carbon steel Bronze Rolled steel NBR NBR NBR NBR NBR NBR NBR NBR Aluminum alloy Aluminum alloy Aluminum alloy Aluminum alloy Rolled steel Chromium molybdenum steel Rolled steel Rolled steel Rolled steel Stainless steel Urethane Urethane NBR NBR NBR NBR NBR Clear hard anodized Hard anodized Nitrided Clear hard anodized Hard chromated Chromated Nitrided Nitrided Nitrided Heat treated Anti-corrosive treatment: Types C, E only Nitrided, nickel plated Nitrided, painted Type E only Type E only Clear hard anodized Hard anodized Anodized Anodized Zinc chromated Electroless nickel plated Electroless nickel plated Electroless nickel plated Electroless nickel plated 740 Series CLG1