【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   43 / 69

BOOKをみる

10秒後にBOOKのページに移動します


A B A B A B A B A B A B 22 (24) 16.5 24.5 (22) 16.5 . HS A B . HS A B 20 25 32 40 D-A9ョ(V) 6.5 6.5 6.5 9.5 23 (31) 23 (31) 25 (33) 28 (37) D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) 10.5 10.5 10.5 13.5 27 (35) 27 (35) 29 (37) 32 (41) 7 7 7 10 23.5 (31.5) 23.5 (31.5) 25.5 (33.5) 28.5 (37.5) 1 1 1 4 17.5 (25.5) 17.5 (25.5) 19.5 (27.5) 22.5 (31.5) 4 4 4 7 20.5 (28.5) 20.5 (28.5) 22.5 (30.5) 25.5 (34.5) 6 6 6 9 22.5 (30.5) 22.5 (30.5) 24.5 (32.5) 27.5 (36.5) 2.5 2.5 2.5 5.5 19 (27) 19 (27) 21 (29) 24 (33) D-B59W D-C7/C8 D-C73C D-C80C D-B5 D-B6 D-H7ュ D-H7C D-H7ュW D-H7BA D-H7NF D-G5ュW D-K59W D-G59F D-G5 D-K5 D-G5NT D-G5BA A B A B A B A B A B A B A B 25 27.5 31 35.5 Hs 24.5 27 30.5 35 Hs 27 29.5 33 37.5 Hs 27.5 30 33.5 38 Hs D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) D-A9ュ(V) 20 25 32 40 D-C7/C8 D-H7ュ D-H7ュW D-H7NF D-H7BA D-C73C D-C80C D-B5/B6 D-B59W D-G5/K5 D-G5ュW D-K59W D-G5NT D-G59F D-H7C D-G5BA Series CLG1 Auto Switch Mounting 1 Auto Switch Proper Mounting Position (Detection at Stroke End) and Its Mounting Height D-C7/C8 D-G5NT D-C73C/C80C D-B5/B6/B59W D-H7C D-M9ョ D-M9ョA D-M9ョW D-A9ョ D-H7ョ/H7ョW D-H7NF/H7BA Reed auto switch Solid state auto switch . ( ): Values for long strokes Note) Adjust the auto switch after confirming the operating conditions in the actual setting. Auto Switch Proper Mounting Position Bore size (mm) Auto switch model Auto Switch Mounting Height Bore size (mm) Auto switch model (mm) (mm) Auto switch Auto switch Auto switch 12 33 24.5 26 16 8.5 16 36.7 8.5 ( ): For D-A96 ( ): For D-M9ュA Auto switch Auto switch Auto switch 16 8.5 29 16 8.5 38.2 24.5 12 33 . HS . HS . HS . HS . HS . HS 742