【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   44 / 69

BOOKをみる

10秒後にBOOKのページに移動します


A B 15 3.5 D-M9ュ D-M9ュW D-M9ュA D-A9ュ D-M9ュV D-A9ュV D-B59W 5 10 10 5 5 5 10 5 10 5 5 10 15 15 25 15 20 15 20 20 25 30 25 30 40 40 40 30 35 25 35 60 70 80 70 75 55 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 55 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 60 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 50 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 35 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 25 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 35 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 60 + 45 (n . 2) (n = 2, 3, 4, 5・・・) 70 + 45 (n . 2) (n = 2, 3, 4, 5・・・) 80 + 50 (n . 2) (n = 2, 3, 4, 5・・・) 70 + 50 (n . 2) (n = 2, 3, 4, 5・・・) 75 + 50 (n . 2) (n = 2, 3, 4, 5・・・) 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 25 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 15 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 15 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 20 + 45 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 25 + 45 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 30 + 50 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 25 + 50 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 30 + 50 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 D-M9ュWV D-M9ュAV D-C7ュ D-C80 D-H7ュ D-H7ュW D-H7BA D-H7NF D-C73C D-C80C D-H7C D-B5ュ D-B64 D-G5ュ D-K59ュ D-M9ュA D-A9ュ Less than 20 stroke Note2) . Less than 60 stroke Note2) Less than 50 stroke Note2) D-M9ュ D-M9ュW Less than 20 stroke Note2) Less than 55 stroke Note2) Note 3) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. Minimum Auto Switch Mounting Stroke Auto switch model 1 2 Different surfaces n No. of auto switches mounted Same surface Same surface n: No. of auto switches (mm) Different surfaces Auto switch model With 2 auto switches Different surfaces Same surface The auto switch is mounted by slightly displacing it in a direction (cylinder tubecircumferential exterior) so that the auto switch and lead wire do not interfere witheach other. The proper auto switch mounting position is 3.5 mm inward from the switchholder edge. Note 1) Auto switch mounting Note 2) Minimum stroke for mounting auto switches in the other mounting styles mentioned in note 1. Note 1) Note 1) Note 1) Note 1) Note 1) Note 1) 743 Auto Switch Mounting Series CLG1 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ