【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   45 / 69

BOOKをみる

10秒後にBOOKのページに移動します


(1) BJュ-1 is a set of “a” and “b”. BJ4-1 (Switch bracket: White) BJ5-1 (Switch bracket: Transparent) (2) BMA2-ュュュA(S) is a set of “c” and “d”. Band (c) is mounted so that the projected part is on the internal side (contact side with the tube). Auto switch a b d c D-A9ョ 20 25 7 4.5 8 8 13 4 7 4 35 6 5 10 10 13 4 8.5 4 40 32 8 4.5 9 9 14 4.5 9 4.5 40 40 8 5.5 10 10 14 5 10 5 45 D-C7ョ/C-80 D-C73C/C-80C D-M9ョ D-M9ョW D-H7ョ/H7ョW D-H7BA/H7NF D-B5ョ/B64 D-H7C D-G5NT D-G5NB D-B59W D-C7ュ/C80 D-C73C/C80C D-H7ュ D-H7ュW D-H7NF D-H7BA D-B5ュ/B64 D-B59W D-G5ュ/K59 D-G5ュW/K59W D-G5BA/G59F D-G5NT D-G5NB D-M9ュ(V) D-M9ュW(V) D-A9ュ(V) D-M9ュA(V) 20 25 BMA2-020A BMA2-025A 32 BMA2-032A BA-01 BA-02 BA-32 Note 1) BMA3-020 Note 2) BMA3-020S Note 2) BMA3-025S Note 2) BMA3-032S Note 2) BMA3-040S Note 1) BMA3-025 Note 1) BMA3-032 40 BMA2-040A BA-04 Note 1) BMA3-040 Note 1) Set part number which includes the auto switch mounting band (BMA2-ュュュA) and the holder kit (BJ5-1/Switch bracket: Transparent). Since the switch bracket (made from nylon) are affected in an environment where alcohol, chloroform, methylamines, hydrochloric acid or sulfuric acid is splashed over, so it cannot be used. Please consult SMC regarding other chemicals. Note 2) Set part number which includes the auto switch mounting band (BMA2-ュュュAS/ Stainless steel screw) and the holder kit (BJ4-1/Switch bracket: White). Note 3) For the D-M9ュA (V) type auto switch, do not install the switch bracket on the indicator light. . Since the operating range is provided as a guideline including hysteresis, it cannot be guaranteed (assuming approximately ±30% dispersion). It may vary substantially depending on an ambient environment. Auto switch model Bore size (mm) Operating range (mm) Auto Switch Mounting Bracket: Part No. [Mounting screw set made of stainless steel] The following set of mounting screws made of stainless steel is available. Use it inaccordance with the operating environment. (Please order the auto switch mounting bracket separately, since it is not included.) BBA3: For D-B5/B6/G5/K5 types BBA4: For D-C7/C80/H7 types D-H7BA/G5BA auto switches are set on the cylinder with the stainless steel screws above when shipped. When an auto switch is shipped independently, BBA3 or BBA4 is attached. Note 4) Refer to page 1989 for the details of BBA3. Auto switch model Bore size (mm) Switch bracket Switch holder Auto switch mounting band Auto switch mounting screw Series CLG1 Auto Switch Mounting 2 744