【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   46 / 69

BOOKをみる

10秒後にBOOKのページに移動します


D-A9ョ D-M9ョ D-M9ョW 10 st or more 15 to 44 st 45 st or more 10 st or more 15 to 44 st 45 st or more D-C7ョ/C80 D-C73C/C80C/H7C D-B5ョ/B64/G5NT D-B59W 10 st or more 10 st or more 10 st or more 10 st or more 15 st or more 15 to 49 st 15 to 59 st 15 to 64 st 15 to 74 st 20 to 74 st 50 st or more 60 st or more 65 st or more 75 st or more 75 st or more 10 st or more 10 st or more 10 st or more 10 st or more 15 st or more 15 to 49 st 15 to 59 st 15 to 64 st 15 to 74 st 20 to 74 st 50 st or more 60 st or more 65 st or more 75 st or more 75 st or more D-H7ョ/H7ョW D-H7BA/H7NF Cylinder Bracket/Stroke: Auto Switch Mounting Surface st: Stroke (mm) Mounting bracket No. of auto switches Switch mounting surface Switch model Basic, Foot, Flange, Clevis 1 (Rod cover side) 2 (Different surfaces) 2 (Same surface) 1 (Rod cover side) 2 (Different surfaces) 2 (Same surface) Trunnion Port side Port side Port side . For solid state auto switches, auto switches with a pre-wired connector are also available. Refer to pages 1960 and 1961 for details. . Normally closed (NC = b contact) solid state auto switches (D-F9G/F9H types) are also available. Refer to page 1911 for details. . Wide range detection type, solid state auto switches (D-G5NB type) are also available.Refer to page 1953 for details. Auto switch type Part no. Electrical entry (Fetching direction) Features D-B53, C73, C76 D-C80 D-H7A1, H7A2, H7B D-H7NW, H7PW, H7BW D-G5NT . Without indicator light . Diagnostic indication (2-color indication) With timer Applicable bore size Grommet (In-line) o20 to o40 Besides the models listed in How to Order, the following auto switches are applicable. Refer to pages 1893 to 2007 for the detailed specifications. Reed Solid state 745 Auto Switch Mounting Series CLG1 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ