【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   49 / 69

BOOKをみる

10秒後にBOOKのページに移動します


(kg) 40 0.76 1.66 1.83 2.06 2.09 1.93 1.92 2.26 0.44 0.23 0.37 50 1.23 2.55 2.75 3.15 3.29 3.00 2.98 3.30 0.56 0.26 0.43 63 2.05 4.12 4.42 5.08 5.16 4.88 4.90 5.47 0.74 0.26 0.43 80 3.04 6.56 7.36 8.40 8.51 7.94 7.94 8.90 1.04 0.66 0.87 100 4.40 9.49 10.43 11.81 12.06 11.80 11.82 13.02 1.30 0.83 1.27 125 16.93 30.88 32.21 33.65 34.35 36.02 35.83 35.77 1.77 0.91 1.37 140 21.46 38.25 40.83 43.28 44.32 45.46 45.17 46.09 1.90 1.16 1.81 160 32.31 55.72 59.09 60.95 62.98 65.45 64.28 63.86 2.39 1.56 2.48 40 CA-L04 CA1-L04 CA-F04 CA1-F04 CA1-C04 CA1-D04 50 CA-L05 CA1-L05 CA-F05 CA1-F05 CA1-C05 CA1-D05 63 CA-L06 CA1-L06 CA-F06 CA1-F06 CA1-C06 CA1-D06 80 CA-L08 CA1-L08 CA-F08 CA1-F08 CA1-C08 CA1-D08 100 CA-L10 CA1-L10 CA-F10 CA1-F10 CA1-C10 CA1-D10 125 CS1-L12 CS1-FL12 CS1-F12 CS1-C12 CS1-D12 140 CS1-L14 CS1-FL14 CS1-F14 CS1-C14 CS1-D14 160 CS1-L16 CS1-FL16 CS1-F16 CS1-C16 CS1-D16 Accessory Mounting Standard products Option Rod end nut . Clevis pin Single knuckle joint Double knuckle joint (with pin) Rod boot Basic style Rod side flange style Head side flange style Single clevis style Center trunnion style Foot style Double clevis style . o125 to o160: Option Weight Tubing Material Accessory Basic weight bracket Bore size (mm) Locked-up unit mass Basic style Foot style Rod side flange style Head side flange style Single clevis style Double clevis style Trunnion style Single knuckle Double knuckle (with pin) Aluminum tube Additional weight per each 100 mm of stroke Mounting Bracket Part No. Bore size (mm) Foot style . Rod side Head side Rod side flange style .. Head side flange style Single clevis Double clevis ... . When ordering foot bracket for 1 cylinder, order 1 foot bracket each for the rod side and the head side for o40 to o100 and 2 foot brackets for o125 to o160. .. The o125 to o160 rod side flange styles use the long stroke flanges of the CS1 series. ... Clevis pin, plain washer and cotter pin are shipped together with double clevis style. Rod Boot Material Symbol J K Rod boot material Nylon tarpaulin Heat resistant tarpaulin Max. ambient temperature . Maximum ambient temperature for the rod boot itself. . Calculation: (Example) CL1L125-500F . Basic weight ・・・・・・・・・・・ 32.21 (o125, Foot style) . Additional weight ・・・・ 1.77/100 st 32.21 + 1.77/100 x 500 = 41.06 kg . Add the lock-up unit weight for o40 to o100 and o125 to o160 steel tubes to the cylinder unit weight of Series CA2 and CS1 listed in Best Pneumatics No. 2. 70°C 110°C 748 Series CL1