【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   52 / 69

BOOKをみる

10秒後にBOOKのページに移動します


@3 !4 !9 !0t@6@5 !1u !5!3!2@2@1@7 !6 o i q !8r e !7y w @0 @4 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 Bore size (mm) 40 50 63 80 Kit no. CL40-PS CL50-PS CL63-PS CL80-PS Bore size (mm) 100 125 140 160 Kit no. CL100-PS CL125-PS CL140-PS CL160-PS CL1o125 to o160 CL1o40 to o100 Construction Component Parts: CL1o40 to o100 No. Description Material Note No. Description Material Note Component Parts: CL1o125 to o160 Body Cover Locked-up ring Release piston Pivot Spring Stopper Retaining plate Bushing Spring pin Spring pin for non-rotating Wing nut Unit fixing hex. socket head cap screw Retainer machine screw Hexagon socket countersunk head screw Non lube air cylinder Cap Cap screw Release bolt Spacer Unit holding tie-rod Scraper O-ring O-ring Rod seal Aluminum alloy Aluminum alloy Carbon steel General rolled steel Carbon steel Steel wire Urethane Rolled steel Bearing alloy Carbon steel Carbon steel Rolled steel Chromium molybdenum steel Rolled steel Chromium molybdenum steel Nylon Rolled steel Chromium molybdenum steel Aluminum alloy Carbon steel NBR NBR NBR NBR Black painted Black painted Heat treated Zinc chromated Heat treated, zinc chromated Zinc chromated Black zinc chromated Series CA1ュN Black painted Chromated Body Cover Locked-up ring Release piston Pivot Spring Stopper Retaining plate Bushing Spring pin Spring pin Wing nut Unit fixing hex. socket head cap screw Hex. socket head cap screw Hexagon socket countersunk head screw Non lube air cylinder Brake tube Sleeve Unit holding tie-rod Spacer Retaining plate Element Wiper ring Retaining plate gasket O-ring O-ring Rod seal Black painted Black painted Heat treated Zinc chromated Heat treated Zinc chromated Black painted . Serie CS1ュN Inside: Hard chrome plated Zinc chromated Chromated Black painted Black painted . Rolled steel plate Rolled steel plate Carbon steel Rolled steel plate Carbon steel Steel wire Urethane Cast iron Bearing alloy Carbon steel Carbon steel Rolled steel Chromium molybdenum steel Chromium molybdenum steel Chromium molybdenum steel . Carbon steel tube Rolled steel Carbon steel Rolled steel Cast iron Sintered metallic BC NBR NBR NBR NBR NBR Replacement Parts: Seal Kit . Since the lock section for Series CL1 is normally replaced as a unit, kits are for the cylinder section only. These can be ordered using the order number for each bore size. . Seal kit includes a grease pack (o40, o50: 10 g, o63, o80: 20 g, o100: 30 g, o125 to o160: 40 g). Order with the following part number when only the grease pack is needed. Grease pack part no.: GR-S-010 (10 g), GR-S-020 (20 g) Series CL1 Lock-up Cylinder Double Acting, Single Rod 751 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ