【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   53 / 69

BOOKをみる

10秒後にBOOKのページに移動します


ZZ + Stroke A BP (Rc. NPT. G) lock-up port Unlocked when pressurized Width across flats KA Width across flats B1 BP (Rc. NPT. G) lock-up port Unlocked when pressurized S + Stroke ZZ ZZ + Stroke S + Stroke B A BP (Rc. NPT. G) lock-up port, Unlocked when pressurized B BP (Rc. NPT. G) lock-up port Width across flats KA 2 x P (Rc. NPT. G) ZZ + Stroke S + Stroke 4 x J 4 x J ZZ + l + Stroke h + l h + l 2 x P (Rc. NPT. G) (mm) Bore size (mm) 40 50 63 80 100 125 140 160 Stroke range (mm) A 30 35 35 40 40 50 50 56 AL 27 32 32 37 37 47 47 53 B 60 70 86 102 116 145 161 182 B1 22 27 27 32 41 . . . BX 59 67 73 77 85 112.5 121 133 BY 69 78 84 92 100 141.5 150 167 C 44 52 64 78 92 115 128 144 D 16 20 20 25 30 36 36 40 EA 40 50 55 65 80 90 90 90 EB 32 40 40 52 52 . . . F 6.5 6.0 6.0 8.0 8.0 43 43 43 FA . . . . . 14 14 14 GA 15 17 17 21 21 16 16 18.5 GB 15 17 17 21 21 16 16 18.5 GC 11 11 11 11 11 16 16 18.5 H1 8 11 11 13 16 . . . J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 M14 x 1.5 M14 x 1.5 M16 x 1.5 K 6 7 7 11 11 15 15 17 KA 14 18 18 22 26 31 31 36 Bore size (mm) 40 50 63 80 100 125 140 160 M 11 11 14 17 17 27 27 30.5 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 M30 x 1.5 M30 x 1.5 M36 x 1.5 N 27 30 31 37 40 35 35 39 S 84 90 98 116 126 98 98 106 W 8 0 0 0 0 . . . H 51 58 58 71 72 110 110 120 ZZ 215 237 254 296 315 376.5 385 423.5 e 36 45 45 60 60 75 75 75 f 16.5 16.0 16.0 18.0 18.0 40 40 40 h 59 66 66 80 81 133 133 141 ZZ 223 245 262 305 324 399.5 408 444.5 l Without rod boot With rod boot Without rod boot Up to 500 Up to 600 Up to 600 Up to 750 Up to 750 Up to 1000 Up to 1000 Up to 1200 With rod boot 20 to 500 20 to 600 20 to 600 20 to 750 20 to 750 30 to 1000 30 to 1000 30 to 1200 P BP Basic Style (B) Series CL1 With rod boot o40 to o100 With rod boot o125 to o160 A Lock-up at piston forward B Lock-up at piston backward Note) In installing an air cylinder, if a hole must be made to accommodate the rod portion, make sure to machine a hole that is larger than the boot outer diameter “oe”. 1 4 1 4 1 4 1 4 1 4 3 4 1 2 1 2 1 4 1 2 3 8 3 8 1 2 3 4 1 2 1 2 stroke stroke stroke stroke stroke stroke stroke stroke 1 4 1 4 1 4 1 4 1 4 1 5 1 5 1 5 752