【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   54 / 69

BOOKをみる

10秒後にBOOKのページに移動します


o o o l o o o o l o x x x A BP (Rc. NPT. G) lock-up port Unlocked when pressurized ZZ + l + Stroke Width across flats B1 Width across flats KA B BP (Rc. NPT. G) lock-up port S + Stroke LS + Stroke ZZ + Stroke When stroke exceeds 1000 mm, mount tie-rod support ring. Width across flats KA A BP (Rc. NPT. G) lock-up port, Unlocked when pressurized B BP (Rc. NPT. G) lock-up port S + Stroke Long Stroke LS + Stroke ZZ + Stroke ZZ + l + Stroke h + l 2 x P (Rc. NPT. G) 2 x P (Rc. NPT. G) 4 x J h + l Bore size (mm) 40 50 63 80 100 125 140 160 Stroke range (mm) A 30 35 35 40 40 50 50 56 AL 27 32 32 37 37 47 47 53 B 60 70 86 102 116 145 161 182 B1 22 27 27 32 41 . . . BX 59 67 73 77 85 112.5 121 133 BY 69 78 84 92 100 141.5 150 167 C 44 52 64 78 92 115 128 144 D 16 20 20 25 30 36 36 40 EA 40 50 55 65 80 90 90 90 EB 32 40 40 52 52 . . . F 6.5 6.0 6.0 8.0 8.0 43 43 43 FA . . . . . 14 14 14 GA 15 17 17 21 21 16 16 18.5 GB 15 17 17 21 21 16 16 18.5 GC 11 11 11 11 11 16 16 18.5 H1 8 11 11 13 16 . . . K 6 7 7 11 11 15 15 17 KA 14 18 18 22 26 31 31 36 LD 9 9 11.5 13.5 13.5 19 19 19 LH 40 45 50 65 75 85 100 106 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 M14 x 1.5 M14 x 1.5 M16 x 1.5 Bore size (mm) 40 50 63 80 100 125 140 160 LS 207 222 250 296 312 329.5 338 373 LT 3.2 3.2 3.2 4.5 6.0 8 9 9 LX 42 50 59 76 92 100 112 118 LY 70 80 93 116 133 157.5 180.5 197 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 M30 x 1.5 M30 x 1.5 M36 x 1.5 N 27 30 31 37 40 35 35 39 S 84 90 98 116 126 98 98 106 W 8 0 0 0 0 . . . X 27 27 34 44 43 45 45 50 YA 13 13 16 21 22 20 30 25 YB 13 13 16 16 17 20 30 25 H 51 58 58 71 72 110 110 120 ZZ 244 266 290 339 358 414.5 433 468 e 36 45 45 60 60 75 75 75 f 16.5 16.0 16.0 18.0 18.0 40 40 40 h 59 66 66 80 81 133 133 141 ZZ 252 274 298 348 367 437.5 456 489 l Without rod boot With rod boot Without rod boot Up to 500 Up to 600 Up to 600 Up to 750 Up to 750 Up to 1400 Up to 1400 Up to 1400 With rod boot 20 to 500 20 to 600 20 to 600 20 to 750 20 to 750 30 to 1400 30 to 1400 30 to 1400 P BP Bore size (mm) Stroke range (mm) 40 50 63 80 100 125 140 160 501 to 800 601 to 1000 1001 to 1200 601 to 1000 1001 to 1200 701 to 1000 1001 to 1400 701 to 1000 1001 to 1500 1401 to 1600 1401 to 1600 1401 to 1600 RT . . 30 . 40 . 45 . 50 36 36 40 RY . . 76 . 92 . 112 . 136 164 184 204 Long Stroke With rod boot o40 to o100 Long stroke With rod boot o50 to o100 o125 to o160 Axial Foot Style (L) A Lock-up at piston forward B Lock-up at piston backward Note) o125 to o160 with auto switch type is not available. 1 4 1 4 1 4 1 4 1 4 3 4 1 2 1 2 stroke stroke stroke stroke stroke stroke stroke stroke 1 4 1 4 1 4 1 4 1 4 1 5 1 5 1 5 1 4 1 2 3 8 3 8 1 2 3 4 1 2 1 2 (mm) Unlocked when pressurized 753 Series CL1 Lock-up Cylinder Double Acting, Single Rod CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ