【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   56 / 69

BOOKをみる

10秒後にBOOKのページに移動します


o o o l o o o o o o l x x ZZ + l + Stroke A BP (Rc. NPT. G) lock-up port Unlocked when pressurized Width across flats B1 Width across flats KA 2 x P (Rc. NPT. G) B BP (Rc. NPT. G) lock-up port Unlocked when pressurized S + Stroke ZZ + Stroke S + Stroke ZZ + Stroke A BP (Rc. NPT. G) lock-up port Unlocked when pressurized Width across flats KA B BP (Rc. NPT. G) lock-up port ZZ + l + Stroke 2 x P (Rc. NPT. G) h + l h + l 4 x J 4 x J Bore size (mm) 40 50 63 80 100 125 140 160 Stroke range (mm) Long stroke range (mm) A 30 35 35 40 40 50 50 56 AL 27 32 32 37 37 47 47 53 B 60 70 86 102 116 145 161 182 B1 22 27 27 32 41 . . . BF 71 81 101 119 133 145 160 180 BX 59 67 73 77 85 112.5 121 133 BY 69 78 84 92 100 141.5 150 167 C 44 52 64 78 92 115 128 144 D 16 20 20 25 30 36 36 40 EA 40 50 55 65 80 90 90 90 EB 32 40 40 52 52 59 59 59 F . . . . . 43 43 43 FD 9.0 9.0 11.5 13.5 13.5 19 19 19 FT 12 12 15 18 18 14 20 20 FX 80 90 105 130 150 190 212 236 FY 42 50 59 76 92 100 112 118 FZ 100 110 130 160 180 230 255 275 FV 60 70 86 102 116 . . . GA 15 17 17 21 21 16 16 18.5 GB 15 17 17 21 21 16 16 18.5 GC 11 11 11 11 11 16 16 18.5 Bore size (mm) 40 50 63 80 100 125 140 160 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 M14 x 1.5 M14 x 1.5 M16 x 1.5 H1 8 11 11 13 16 . . . K 6 7 7 11 11 15 15 17 KA 14 18 18 22 26 31 31 36 M 11 11 14 17 17 30 24 26 M1 . . . . . 22 19 22 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 M30 x 1.5 M30 x 1.5 M36 x 1.5 N 27 30 31 37 40 35 35 39 S 84 90 98 116 126 98 98 106 W 8 0 0 0 0 . . . H 51 58 58 71 72 110 110 120 ZZ 215 237 254 296 315 379.5 382 419 e 36 45 45 60 60 75 75 75 f 16.5 16.0 16.0 18.0 18.0 40 40 40 h 59 66 66 80 81 133 133 141 ZZ 223 245 262 305 324 402.5 405 440 l Without rod boot With rod boot Without rod boot With rod boot P BP Up to 500 Up to 600 Up to 600 Up to 750 Up to 750 Up to 1400 Up to 1400 Up to 1400 501 to 800 601 to 1000 601 to 1000 751 to 1000 751 to 1000 20 to 500 20 to 600 20 to 600 20 to 750 20 to 750 30 to 1400 30 to 1400 30 to 1400 With rod boot o40 to o100 With rod boot o125 to o160 A Lock-up at piston forward B Lock-up at piston backward 1 4 1 4 1 4 1 4 1 4 3 4 1 2 1 2 1 4 1 2 3 8 3 8 1 2 3 4 1 2 1 2 stroke stroke stroke stroke stroke stroke stroke stroke 1 4 1 4 1 4 1 4 1 4 1 5 1 5 1 5 (mm) Rod Side Flange Style (F) 755 Series CL1 Lock-up Cylinder Double Acting, Single Rod CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ