【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   59 / 69

BOOKをみる

10秒後にBOOKのページに移動します


l o o o l o o o Z + l + Stroke ZZ + l + Stroke A Lock-up at piston forward B Lock-up at piston backward oCD hole H10 Axis d9 4 x J h + l x With rod boot Z + l + Stroke ZZ + l + Stroke h + l A BP (Rc. NPT. G) lock-up port Unlocked when pressurized Width across flats KA 2 x P (Rc. NPT. G) B BP (Rc. NPT. G) lock-up port Unlocked when pressurized S + Stroke Z + Stroke ZZ + Stroke oCD hole H10 Axis d9 U RR2 U Bore size (mm) 40 50 63 80 100 125 140 160 Stroke range (mm) A 30 35 35 40 40 50 50 56 AL 27 32 32 37 37 47 47 53 B 60 70 86 102 116 145 161 182 B1 22 27 27 32 41 . . . BX 59 67 73 77 85 112.5 121 133 BY 69 78 84 92 100 141.5 150 167 C 44 52 64 78 92 115 128 144 CD 10 12 16 20 25 25 28 32 CT . . . . . 17 17 20 CZ 29.5 38 49 61 64 D 16 20 20 25 30 36 36 40 EA 40 50 55 65 80 90 90 90 F 6.5 6.0 6.0 8.0 8.0 43 43 43 FA . . . . . 14 14 14 GA 15 17 17 21 21 16 16 18.5 GB 15 17 17 21 21 16 16 18.5 Bore size (mm) 40 50 63 80 100 125 140 160 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 M14 x 1.5 M14 x 1.5 M16 x 1.5 GC 11 11 11 11 11 16 16 18.5 H1 8 11 11 13 16 . . . K 6 7 7 11 11 15 15 17 KA 14 18 18 22 26 31 31 36 L 30 35 40 48 58 65 75 80 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 M30 x 1.5 M30 x 1.5 M36 x 1.5 N 27 30 31 37 40 35 35 39 RR1 10 12 16 20 25 29 32 36 RR2 16 19 23 28 23.5 . . . S 84 90 98 116 126 98 98 106 U 16 19 23 28 36 35 40 45 W 8 0 0 0 0 . . . H 51 58 58 71 72 110 110 120 Z 234 261 280 327 356 414.5 433 473 ZZ 244 273 296 347 381 443.5 465 509 e 36 45 45 60 60 75 75 75 f 16.5 16.0 16.0 18.0 18.0 40 40 40 h 59 66 66 80 81 133 133 141 Z 242 269 288 336 365 437.5 456 494 ZZ 252 281 304 356 390 466.5 488 530 Without rod boot With rod boot Without rod boot Up to 500 Up to 600 Up to 600 Up to 700 Up to 700 Up to 1000 Up to 1000 Up to 1200 With rod boot 20 to 500 20 to 600 20 to 600 20 to 700 20 to 700 30 to 1000 30 to 1000 30 to 1200 P BP 64 72 80 CX o40 to o100 With rod boot o125 to o160 S + Stroke Z + Stroke ZZ + Stroke A BP (Rc. NPT. G) lock-up port Unlocked when pressurized Width across flats KA 2 x P (Rc. NPT. G) B BP (Rc. NPT. G) lock-up port 1 4 1 4 1 4 1 4 1 4 3 4 1 2 1 2 1 4 1 2 3 8 3 8 1 2 3 4 1 2 1 2 15.0 18.0 25.0 31.5 35.5 32.0 36.0 40.0 +0.3 +0.1 +0.3 +0.1 +0.3 +0.1 +0.3 +0.1 +0.3 +0.1 +0.3 +0.1 +0.3 +0.1 +0.3 +0.1 0 .0.2 0 .0.2 0 .0.2 l stroke stroke stroke stroke stroke stroke stroke stroke 1 4 1 4 1 4 1 4 1 4 1 5 1 5 1 5 . Clevis pin, flat washer and cotter pin are attached. Width across flats B1 Double Clevis Style (D) Series CL1 (mm) 758