【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   60 / 69

BOOKをみる

10秒後にBOOKのページに移動します


oe o o l o o o o o o l Z + l + 1/2 Stroke Z + l + 1/2 Stroke ZZ + l + Stroke h + l ZZ + l + Stroke h + l Z + 1/2 Stroke A BP (Rc. NPT. G) lock-up port Unlocked when pressurized B BP (Rc. NPT. G) lock-up port Unlocked when pressurized Width across 2 x P (Rc. NPT. G) flats KA Width across flats B1 ZZ + Stroke S + Stroke 4 x J 4 x J ZZ + Stroke S + Stroke Z + 1/2 Stroke B BP (Rc. NPT. G) lock-up port 2 x P (Rc. NPT. G) A BP (Rc. NPT. G) lock-up port Unlocked when pressurized Width across flats KA Bore size (mm) 40 50 63 80 100 125 140 160 Stroke range (mm) A 30 35 35 40 40 50 50 56 AL 27 32 32 37 37 47 47 53 B 60 70 86 102 116 145 161 182 B1 22 27 27 32 41 . . . BX 59 67 73 77 85 112.5 121 133 BY 69 78 84 92 100 141.5 150 167 C 44 52 64 78 92 115 128 144 D 16 20 20 25 30 36 36 40 EA 40 50 55 65 80 90 90 90 EB 32 40 40 52 52 . . . F 6.5 6.0 6.0 8.0 8.0 43 43 43 FA . . . . . 14 14 14 GA 15 17 17 21 21 16 16 18.5 GB 15 17 17 21 21 16 16 18.5 GC 11 11 11 11 11 16 16 18.5 H1 8 11 11 13 16 . . . J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 M14 x 1.5 M14 x 1.5 M16 x 1.5 K 6 7 7 11 11 15 15 17 KA 14 18 18 22 26 31 31 36 Bore size (mm) 40 50 63 80 100 125 140 160 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 M30 x 1.5 M30 x 1.5 M36 x 1.5 M . . . . . 19 19 22 N 27 30 31 37 40 35 35 39 R . . . . . 1.0 1.5 1.5 S 84 90 98 116 126 98 98 106 TT 22 22 28 34 40 50 55 60 TX 85 95 110 140 162 170 190 212 TY 62 74 90 110 130 164 184 204 TZ 117 127 148 192 214 234 262 292 W 8 0 0 0 0 . . . H 51 58 58 71 72 110 110 120 Z 162 181 191 221 235 300.5 309 340 ZZ 209 232 246 286 306 368.5 377 415 e 36 45 45 60 60 75 75 75 f 16.5 16.0 16.0 18.0 18.0 40 40 40 h 59 66 66 80 81 133 133 141 Z 170 189 199 230 244 323.5 332 361 ZZ 217 240 254 295 315 391.5 400 436 l Without rod boot With rod boot Without rod boot Up to 500 Up to 600 Up to 600 Up to 700 Up to 700 25 to 1000 30 to 1000 35 to 1200 With rod boot 20 to 500 20 to 600 20 to 600 20 to 700 20 to 700 30 to 1000 30 to 1000 35 to 1200 P BP TDe8 With rod boot o40 to o100 With rod boot o125 to o160 1 4 1 2 3 8 3 8 1 2 3 4 1 2 1 2 1 4 1 4 1 4 1 4 1 4 3 4 1 2 1 2 15 15 18 25 25 32 36 40 .0.032 .0.059 .0.032 .0.059 .0.032 .0.059 .0.040 .0.073 .0.040 .0.073 .0.050 .0.089 .0.050 .0.089 .0.050 .0.089 stroke stroke stroke stroke stroke stroke stroke stroke 1 4 1 4 1 4 1 4 1 4 1 5 1 5 1 5 Center Trunnion Style (T) A Lock-up at piston forward B Lock-up at piston backward (mm) 759 Series CL1 Lock-up Cylinder Double Acting, Single Rod CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ