【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   65 / 69

BOOKをみる

10秒後にBOOKのページに移動します


B A B A A B B A B A 34.5 36 30 (33) 30 .Hs .Ht .Ht .Hs 56 34 49 36 .Hs .Ht .Ht .Hs .Ht .Ht 33 33 .Hs .Ht .Ht Auto switch Auto switch Auto switch Auto switch Auto switch G1/2 (Applicable cable O.D. o6.8 to o9.6) Note 1) Adjust the auto switch after confirming the operating conditions in the actual setting. Auto Switch Proper Mounting Position Auto Switch Mounting Height D-M9ュ D-M9ュW D-M9ュA D-A9ュ D-M9ュV D-M9ュWV D-M9ュAV D-A9ュV D-Y59ュ D-Y7P D-Y7ュW D-Y7BA D-Z7ュ D-Z80 D-Y69ュ D-Y7PV D-Y7ュWV D-F5ュ D-J5ュ D-F59F D-F5ュW D-J59W D-F5BA D-F5NT D-A5ュ D-A6ュ D-A59W D-G39 D-K39 D-A3ュ D-A44 D-P4DW D-G39C D-K39C D-A3ュC D-A44C D-G5ュ D-K59 D-G59F D-G5ュW D-K59W D-G5BA D-G5NT D-B5ュ D-B64 D-B59W 30 34 41 49.5 57 69 76 85 Hs 40 50 63 80 100 125 140 160 30 34 41 49 56 69.5 76 85 35 39 46 54 62.5 71.5 77.5 86 30 34 41 49 56 69.5 76 85 32 36.5 43.5 51.5 59.5 69 76 85 30 34 41 49 56 69.5 76 85 Ht 30 34 41 49.5 58.5 69 76 85 Hs 30 34 41 48.5 56 69.5 76 85 Ht 30.5 35 42.5 51 59 69 76 85 Hs 30 34 41 48.5 56 69.5 76 85 Ht 38.5 42.5 48 54 62 74.5 80 88 Hs 31 35 42 50 57.5 70 76.5 87.5 Ht 40 43.5 49 55.5 63 75.5 81 89 Hs 31 35 42 50 57.5 69.5 76.5 87.5 Hs Ht Hs Ht Ht Note 2) D-A9ュ/A9ュV cannot be mounted on o50. Note 3) The following auto switches cannot be mounted on o125 to o160. D-G39C, K39C, A3ュC, A44C, G5ュ, K59, G5ュW, K59W, G5BA, G59F, G5NT, B5ュ, B64, B59W, P4DW. Hs Hs Hs Ht Hs Ht Hs Ht Hs 72.5 78 85 93.5 104 116 124 134.5 73 78.5 85.5 94 104 . . . 33.5 38 44 52 59 . . . 80.5 86 93 101.5 112 126 134 144.5 43 47 53 60 67 . . . 69 77 91 107 121 . . . 81 86.5 93.5 102 112 . . . 69 77 91 107 121 . . . 38 43.5 50.5 59 69.5 . . . Bore size (mm) Auto switch model Bore size (mm) Auto switch model D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV D-A9ュ D-A9ュV D-Y59ュ D-Y69ュ D-Y7P D-Y7PV D-Y7ュW D-Y7ュWV D-Y7BA D-Z7ュ D-Z80 10 10 12.5 16 17.5 8 8 8 A 40 50 63 80 100 125 140 160 8 8 11.5 14 16.5 8 8 8 6 6 8.5 12 13.5 4 4 4 4 4 7.5 10 12.5 4 4 4 3.5 3.5 6 9.5 11 1.5 1.5 1.5 1.5 1.5 5 7.5 10 1.5 1.5 1.5 B D-F5ュ D-J5ュ D-F59F D-F5ュW D-J59W D-F5BA 6.5 6.5 9 4 14 4.5 4.5 4.5 A 4.5 4.5 8 10.5 13 4.5 4.5 4.5 B D-F5NT 11.5 11.5 14 17.5 19 9.5 9.5 9.5 A 9.5 9.5 13 15.5 18 9.5 9.5 9.5 B D-G39 D-K39 D-A3ュ D-A44 D-A5ュ D-A6ュ 0 0 2.5 6 7.5 0 0 0 A 0 0 1.5 4 6.5 0 0 0 B 4 4 6.5 10 11.5 2 2 2 A 2 2 5.5 8 10.5 2 2 2 B 3 3 5.5 9 10.5 . . . A 1 1 4 7 9 . . . B 0 0 2.5 6 7.5 . . . A 0 0 1.5 4 6.5 . . . A B A B B A B A B A B D-G39C D-K39C D-A3ュC D-A44C 0.5 0.5 3 6.5 8 . . . 0 0 3.5 6 8.5 . . . 2 2 4.5 8 9.5 . . . 0 0 2 4.5 7 . . . 3.5 3.5 6 9.5 11 . . . 1.5 1.5 5 7.5 10 . . . D-A59W D-B5ュ D-P4DW D-B64 D-B59W D-G5ュ D-K59 D-G59F D-G5ュW D-K59W D-G5BA D-G5NT D-Y7ュ/Z80/A9ュ/A9ュV D-Y59ュ/Y69ュ/Y7P/Y7PV/M9ュ/M9ュV D-Y7ュW/Y7ュWV/F9ュW/F9ュWV D-Y7BA/M9ュA/M9ュAV D-A3ュ D-G39/K39 D-A44 D-F5ュ/J5ュ/D-F5NT D-F5ュW/J59W D-F5BA/F59F D-A5ュ/A6ュ D-A59W Auto Switch Proper Mounting Position (Detection at Stroke End) and Its Mounting Height o125 to o160 o125 to o160 (mm) (mm) Series CL1 Auto Switch Mounting 3 764