【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   66 / 69

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) D-A9ュ/A9ュV cannot be mounted on o50. Note 2) The following auto switches cannot be mounted on o125 to o160. D-G39C, K39C, A3ュC, A44C, G5ュ, K59, G5ュW, K59W, G5BA, G59F, G5NT, B5ュ, B64, B59W, P4DW. Note 3) Auto switch mounting brackets are attached to D-G39C/K39C/A3ュC/A44C. When ordering, specify the part number as follows depending on the cylinder size. (Example) o40: D-A3ュC-4, o50: D-A3ュC-5 o63: D-A3ュC-6, o80: D-A3ュC-8 o100: D-A3ュC-10 If auto switch mounting brackets are necessary, order them with the part numbers above. Note 4) Cylinder tube thickness varies depending on the cylinder style. Take precautions when cylinder styles change when band mounting type auto switches are used. Note 1) D-A9ュ/A9ュV cannot be mounted on o50. Note 2) The following auto switches cannot be mounted on o125 to o160. D-G39C, K39C, A3ュC, A44C, G5ュ, K59, G5ュW, K59W, G5BA, G59F, G5NT, B5ュ, B64, B59W, P4DW. . Since the operating range is provided as a guideline including hysteresis, it cannot be guaranteed (assuming approximately ±30% dispersion). It may vary substantially depending on an ambient environment. Auto Switch Mounting Bracket: Part No. Operating range Bore size (mm) Auto switch model D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV D-Y59ュ/Y69ュ D-Y7P/Y7ュV D-Y7ュW/Y7ュWV D-Y7BA D-F5ュ/J5ュ/F59F D-F5ュW/J59W D-F5BA/F5NT D-G5ュ/K59/G59F D-G5ュW/K59W D-G5BA/G5NT D-G39/K39 D-G39C/K39C D-P4DW D-A9ュ/A9ュV D-Z7ュ/Z80 D-A3ュ/A44 D-A3ュC/A44C D-A5ュ/A6ュ D-B5ュ/B64 D-A59W D-B59W 4.5 8 4 5 9 4 7 8 9 13 14 5 7 4 6 9 4 . 7 10 13 14 5.5 5.5 4.5 6.5 10 4.5 9 9 11 14 17 5 6.5 4.5 6.5 10 4 9 9.5 11 14 16 6 6.5 4.5 7 11 4.5 9 10.5 11 15 18 40 50 63 80 100 7 12 5 . 11 . . 12 14 10 . 10 . 17 . 125 6.5 13 5 . 11 . . 12.5 14.5 10 . 10 . 17 . 140 6.5 7 5.5 . 10 . . 11.5 13 10 . 10 . 17 . 160 Bore size (mm) Auto switch BA7-080 o100 BA7-080 o80 BA7-063 o63 BA7-040 (1) o50 BA7-040 o40 D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV D-A9ュ/A9ュV BA4-040 BA4-040 BA4-063 BA4-080 BA4-080 BAP2-040 BAP2-040 BAP2-063 BAP2-080 BAP2-080 D-G39C/K39C D-A3ュC/A44C (2), (3) BT-04 BT-04 BT-06 BT-08 BT-08 D-F5ュ/J5ュ D-F5ュW/J59W D-F5BA/F59F/F5NT D-A5ュ/A6/A59W BA3-040 BA3-050 BA3-063 BA3-080 BA3-100 D-Y59ュ/Y7P/Y7ュW D-Y69ュ/Y7PV/Y7ュWV D-Y7BA D-Z7ュ/Z80 D-P4DW (2) BA-04 BA-05 BA-06 BA-08 BA-10 Bore size (mm) o40 o50 o63 o80 o100 Auto switch BD1-10M BS5-125 o125 BS4-125 . BT-12 . . . . . . o125 BS1-125 BS5-125 o140 BS4-125 BT-12 . o140 BS1-140 BS5-160 o160 BS4-160 BT-16 . o160 BD1-04M BD1-05M BD1-06M BD1-08M BS1-160 D-G39/K39 D-A3ュ/A44 D-G5ュ/K59 D-G5ュW/K59W D-G5BA/G59F/G5NT D-B5ュ/B64/B59W (2) [Mounting screw set made of stainless steel] The following set of mounting screws made of stainless steel is available. Use it in accordance with the operating environment. (Please order the auto switch mounting bracket separately, since it is not included.) BBA1: For D-F5/J5/A5/A6 types BBA3: For D-G5/K5/B5/B6 types Note 5) Refer to pages 1989 and 1997 for the details of BBA1 and BBA3. D-F5BA/G5BA auto switches are set on the cylinder with the stainless steel screws above when shipped. When an auto switch is shipped independently, BBA1 or BBA3 is attached. Note 6) When using D-M9ュA(V)/Y7BA, do not use the steel set screws which is included with the auto switch mounting brackets above (BA7-ュュュ, BA4-ュュュ, BS5-ュュュ, BS4-ュュュ). Order a stainless steel screw set (BBA1) separately, and select and use the M4 x 6L stainless steel set screws included in the BBA1. . The above figures show the mounting example of D-A9ュ(V)/M9ュ(V)/ M9ュW(V)/M9ュA(V). (mm) 765 Auto Switch Mounting Series CL1 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ