【DO!BOOK・ページリンク】
3-p0701-0768-cl_en   8 / 69

BOOKをみる

10秒後にBOOKのページに移動します


o16 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 Standard stroke (mm) Nil R Port location on head cover Perpendicular to axis Axial direction E P D Lock operation Spring locking (Exhaust locking) Pneumatic locking (Pressure locking) Spring and pneumatic locking Auto switch Without auto switch . For the applicable auto switch model, refer to the table below. Nil Nil S n Number of auto switches 2 pcs. 1 pc. “n” pcs. B L F D Basic style Axial foot style Rod side flange style Double clevis style CLJ2 CDLJ2 L L 16 16 60 60 E E R R Mounting style M9BW C . . . Grommet Grommet Grommet Connector Connector Grommet 200 V 100 V 100 V or less . 24 V or less . 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire (NPN) 24 V 24 V 5 V,12 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V 5 V,12 V 5 V . 12 V . キ キ キ . キ キ キ . . . . . . . キ キ キ キ キ キ キ キ キ キ . . . . . . . . . . . . . . . . . . キ キ キ . キ キ キ キ キ キ キ . . . . . . . Auto switch model Band mounting Rail mounting Perpendicular In-line Perpendicular In-line M9N M9P M9B H7C M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 H7NF A96 . A93 A90 C73C C80C . M9NV M9PV M9BV J79C M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . A96V A72 A93V.2 A90V A73C A80C A79W M9NV M9PV M9BV . M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . A96V . A93V.2 A90V . . . M9N M9P M9B . M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 F79F A96 A72H A93 A90 . . . With auto switch DC AC 1 (M) 16 16 mm Bore size Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDLJ2B16-45-P Applicable Auto Switches/Refer to pages 1893 to 2007 for further information on auto switches. Type Special function . . Wiring (Output) Load voltage Indicator light Electrical entry Pre-wired 0.5 connector (Nil) None (N) Applicable load Reed auto switch Solid state auto switch Diagnostic indication (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Diagnostic indication (2-color indication) Yes No Yes No Yes Yes IC circuit IC circuit IC circuit IC circuit IC circuit IC circuit . IC circuit . Relay, PLC Relay, PLC .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN . Since there are other applicable auto switches than listed, refer to page 716 for details. . For details about auto switches with pre-wired connector, refer to pages 1960 and 1961. . Solid state auto switches marked with “キ” are produced upon receipt of order. . The D-A9ュ, M9ュ, M9ュW, A7ュュ, A80ュ, F7ュュ, J7ュュ auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled for band mounting before shipment.) How to Order With auto switch (Built-in magnet) Made to Order Refer to page 708 for details. Auto switch mounting bracket Note) Note) This symbol is indicated when the D-A9ュ or M9ュ type auto switch is specified. This mounting bracket does not apply to other auto switches (D-C7ュ and H7ュ, etc.) (Nil) 5 (Z) 3 (L) Lead wire length (m) 3-wire (NPN equivalent) . . . . . 707 Fine Lock Cylinder Double Acting, Single Rod Series CLJ2 o16 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ A