【DO!BOOK・ページリンク】
3-p0803-0832-mnb_en   15 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Double Clevis Pivot Bracket 32 40 50 63 80 100 10 10 14 14 22 22 MB-B03 MB-B05 MB-B08 32 40 50 63 80 100 19.5 27 32 32 37 37 10 14 18 18 22 26 A 22 30 35 35 40 40 B 54 63 75 90 102 116 B1 17 22 27 27 32 41 H1 6 8 11 11 13 16 B2 46 52 65 75 95 114 BN 97 104 120.5 134.5 169 189 BP 1/8 1/8 1/4 1/4 1/4 1/4 C 32.5 38 46.5 56.5 72 89 D 12 16 20 20 25 30 Ee11 30 35 40 45 45 55 F 13 13 14 14 20 20 GA 83 91 104.5 119.5 150 170 GB 13 14 15.5 16.5 19 19 GC 45.5 52.5 58.5 68 81 96 GD 13 16.5 19 23 33 37.5 GL 8.5 10 12.5 17.5 22 25 GL1 12 12 15 12 18 20 GR 4 4 5 9 11.5 17 GE 88.5 96.5 111.2 123.5 157 177 GF 18.3 19.5 22.4 20.7 26 26 J M6 x 1.0 M6 x 1.0 M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 K 6 6 7 7 10 10 M10 x 1.25 M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 MM N 27 27 31.5 31.5 38 38 P 1/8 1/4 1/4 3/8 3/8 1/2 Q 37 41.5 47.5 55 61 68 H 47 51 58 58 72 72 S 154 161 183 197 245 265 T 34 39.5 47 55.5 61.5 69.5 U 13 13 17 17 26 26 VA 13 16.5 20 23 33 37.5 W 6.5 9 10.5 12 14 15 ZZ 234.5 246 286 300 382 402 32 40 50 63 80 100 L 23 23 30 30 42 42 Z 224 235 271 285 359 379 V 6.5 8 9 8.5 10.5 10.5 RR 10.5 11 15 15 23 23 CDH10 10 10 14 14 22 22 CX 14 14 20 20 30 30 CZ 28 28 40 40 60 60 +0.3 +0.1 B 54 63 75 90 102 116 DA 42 42 53 53 73 73 DB 32 32 43 43 64 64 DL 22 22 30 30 45 45 DU 10 10 11.5 11.5 14 14 DC 44 44 60 60 86 86 DX 14 14 20 20 30 30 DE 62 62 81 81 111 111 DO 9 9 10.5 10.5 12.5 12.5 DR 6.6 6.6 9 9 11 11 DT 15 15 18 18 22 22 DS 7 7 8 8 10 10 DH 33 33 45 45 65 65 Z 224 235 271 285 359 379 W GR GL GL1 GD GC GA VA GE MM oD H oE A K F BN N U L RR GB oC DH10 H1 GF Q T V CX CZ B B2 C B B2 C oDD DB DU DA 4 x oDR DO DC DO DE DS DX DH DL DU Dimensions Double clevis style (D): MNBD BP (Rc, NPT, G) Unlocking port Unlocked when pressurized Rc 1/8 BC element P (Rc, NPT, G) Rod side cylinder port Width across flats B1 Width across flats Effective thread length S + Stroke Cushion valve P (Rc, NPT, G) Head side cylinder port 4 x J ZZ + Stroke Z + Stroke Stroke range (mm) Up to 500 Up to 500 Up to 600 Up to 600 Up to 800 Up to 800 Bore size (mm) Bore size (mm) Effective thread length (mm) Width across flats . Refer to page 811 for cylinders with a rod boot. Z + Stroke 4 x oDT ュB 90° B° A° Rotating Angle Bore size (mm) A° B° A° + B° + 90° 32, 40 50, 63 80, 100 25° 40° 30° 45° 60° 55° 160° 190° 175° Bore size (mm) Part no. DDH10 (Hole) +0.058 0 +0.058 0 +0.070 0 +0.070 0 +0.084 0 +0.084 0 Series MNB (mm) (mm) 816