【DO!BOOK・ページリンク】
3-p0977-0994-mlu_en   12 / 19

BOOKをみる

10秒後にBOOKのページに移動します


!4 !7 !0 !4 @1 u q !3 !2@6 t @4 w @8 r !1 @5 @3 @2 e !6 w q !8 y @0 !5 @7 o i !9 Construction Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 Description Aluminium alloy Aluminium alloy Aluminium alloy Aluminium alloy Carbon steel Steel wire Carbon steel Carbon steel Carbon steel Stainless steel Aluminium alloy Special steel Bearing alloy Stainless steel Lock body Cover Head cover Cylinder tube Lock ring Brake spring Piston rod Pivot Pivot key Dust proof cover Piston Release piston Bushing Hexagon socket head cap screw A Material Note Hard anodized Hard anodized Hard anodized Hard anodized Heat treatment Zinc chromated Hard chromium electro plating Heat treatment, zinc chromated Heat treatment, zinc chromated Chromate Heat treatment No. 15 16 17 18 19 20 21 22 23 24 25 26 27 28 Description Stainless steel Stainless steel Chrome molybdenum steel Chrome molybdenum steel Carbon steel Stainless steel Rolling steel Resin . NBR NBR NBR NBR Urethane rubber Hexagon socket head cap screw B Hexagon socket head cap screw C Hexagon socket head cap screw D Hexagon socket head cap screw E Spring pin Parallel pin Rod end nut Wear ring Magnet Rod seal Piston seal Release piston seal Scraper Bumper Material Note Only for use with rod end male thread Only for use with built-in magnet type Use one piece with M(D)LUB25 Use 2 pieces with M(D)LUB32 to 50 Only for use with M(D)LUB25 M(D)LUB25 C M(D)LUB25 B At the time of shipment Section A-A' A A’ Retraction locking Extension locking C B Plate Cylinder with Lock Series MLU 987 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ