【DO!BOOK・ページリンク】
3-p0977-0994-mlu_en   13 / 19

BOOKをみる

10秒後にBOOKのページに移動します


NJ NJ NI EY C B GC1 NH1 GA1 GW NH oD GC GY GA GB NY NF NG EY K NA NB H A AL H1 MM BY BA BB BP (Rc, NPT, G) Unlocking port Unlocks when pressurized Rod side cylinder port P (Rc, NPT, G) (Manual unlocking unit) Dust cover BP (Rc, NPT, G) Unlocking port Unlocks when pressurized Rod side cylinder port P (Rc, NPT, G) (Manual unlocking unit) Dust cover P (Rc, NPT, G) Head side cylinder port NS + Stroke ZZ + Stroke S + Stroke Width across flats B1 Width across flats KA 4 x ET 2 x 4 x oNC depth of counterbore Prepared hole diameter oNE 4 x ND through BS + Stroke 2 x BT H2 K MM1 KA Dimensions Basic style 5 to 300 5 to 300 5 to 300 5 to 300 Stroke range Model (mm) 9 6.5 8 10 BB 8 6.5 9 12 BA 17 19 22 27 B1 24 28 32 39 19.5 23.5 27 32 22 26 30 35 A M5 x 0.8 1/8 1/8 1/8 BP 73 87 87 102.5 BS M5 x 0.8 depth 7.5 M6 x 1 depth 12 M8 x 1.25 depth 13 M10 x 1.5 depth 14.5 BT 7 8 9 9 BY 54 68 86 104 C 12 14 16 20 D M5 x 0.8 depth 11 M6 x 1 depth 11 M8 x 1.25 depth 11 M10 x 1.5 depth 15 ET 26 42 54 64 EY 45 50.5 53 62 GA 45 51.5 53 62 GA1 10 8.5 9 11.5 GB 15.5 17.5 18.5 23 GC 32.5 37 38.5 43 GC1 2.5 0 0 6 GW 5 5.5 7 8 GY 36 40 45 53 H 6 7 8 11 H1 MLUB25 MLUB32 MLUB40 MLUB50 AL B Model 49 57.5 60 72 NA M6 x 1 depth 12 M8 x 1.25 depth 13 M8 x 1.25 depth 13 M10 x 1.5 depth 15 MM1 M10 x 1.25 M12 x 1.25 M14 x 1.5 M18 x 1.5 10 12 14 18 KA 7.5 depth 4.5 9 depth 5.5 10.5 depth 6.5 13.5 depth 8.5 NC 14 15.5 16 21.5 NB M5 x 0.8 M6 x 1 M8 x 1.25 M10 x 1.5 ND 4.3 5.1 6.9 8.7 NE 8 6.5 9 12 NF 6 6.5 8 10 NG 30 35.5 37.5 44 NH 19 22 22.5 28 NH1 3.5 3.5 3.5 3.5 NI 6 6 9 9 NJ 76 87 87 102.5 NS 26 28 36 42 NY M5 x 0.8 1/8 1/8 1/4 P 90 100 104 124.5 S 126 140 149 177.5 ZZ 104 114 119 142.5 ZZ1 MLUB25 MLUB32 MLUB40 MLUB50 MM 5.5 5.5 6 7 14 14 15 18 H2 K M(D)LUB25, 32 M(D)LUB40, 50 ZZ1 + Stroke Rod end female thread Retraction locking Extension locking Series MLU 988