【DO!BOOK・ページリンク】
3-p0977-0994-mlu_en   14 / 19

BOOKをみる

10秒後にBOOKのページに移動します


RR L FT FZ FX FY FV FT FZ FX FY FV LT Y X X Y LX LZ LH LY Dimensions Axial foot style Rod flange style Head flange style Single clevis style Double clevis style θ° CZ CX.0.2 CX .0.4 +0.4 +0.2 .0.1 .0.3 Q + Stroke ZZ + Stroke Z + Stroke oCDH10 ZZ + Stroke 2 x oFD 2 x oFD ZZ + Stroke LS + Stroke 4 x oLD Model (mm) 56 71 89 109 LY 11 12 15 18 LX 3.2 4.5 4.5 5 LT 114 132 140 166.5 29 37 46 57 5.5 6.6 9 11 LD 23 27 31 37 LZ 12 16 18 21 X 6 8 10 11 Y 144 164 177 209.5 ZZ MLUL25 MLUL32 MLUL40 MLUL50 LH LS Model (mm) 24 28 32 39 FZ 66 82 102 126 FY 14 16 18 22 FX 76 94 118 144 8 8 9 12 5.5 7 9 11 FD 134 148 158 189.5 ZZ MLUF25, MLUG25 MLUF32, MLUG32 MLUF40, MLUG40 MLUF50, MLUG50 FT FV (mm) 8 10 10 14 CDH10 9 11 13 16 CX 18 22 26 32 CZ 17 22 27 32 L 160 184 203 241.5 Q 8 10 10 14 RR 143 162 176 209.5 Z 151 172 186 223.5 ZZ 100 90 80 80 Model Rotation angle MLUC25, MLUD25 MLUC32, MLUD32 MLUC40, MLUD40 MLUC50, MLUD50 +0.058 0 +0.070 0 +0.058 0 +0.058 0 Single clevis style Double clevis style . Clevis pins and retaining rings are included in the double clevis style. Plate Cylinder with Lock Series MLU 989 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ