【DO!BOOK・ページリンク】
3-p0977-0994-mlu_en   16 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Single Knuckle Joint Double Knuckle Joint Clevis Pin and Knuckle Pin Rod End Nut od oDd9 U1 L1 L1 NO NL m m t L t H D d B C A1 A1 MM MM oNDH10 oNDH10 oE1 NZ U1 L1 NO NL (mm) Part no. I-MU02 I-MU03 I-MU04 I-MU05 Size 25 32 40 50 A1 10.5 12 14 18 (mm) Part no. Y-MU02 Y-MU03 Y-MU04 Y-MU05 Size 25 32 40 50 Part no. Y-MU02 Y-MU03 Y-MU04 Y-MU05 NL 8 10 10 16 NO 21 24 27 39 NX 9 11 13 16 NZ 18 22 26 32 R1 3 4 5 6 U1 13 14 17 23 Applicable pin no. CD-MU02 CD-MU03 CD-MU04 CD-MU05 A1 10.5 12 14 18 E1 14 18 20 28 L1 27 31 36 46 MM M10 x 1.25 M12 x 1.25 M14 x 1.5 M18 x 1.5 E1 16 18 20 28 L1 27 31 36 46 Part no. I-MU02 I-MU03 I-MU04 I-MU05 NDH10 NL 8.5 10 11 16 NO 19.5 24 26 36 NX 9 11 13 16 R1 8.5 10 11 16 U1 11 14 15 20 MM M10 x 1.25 M12 x 1.25 M14 x 1.5 M18 x 1.5 8 10 10 14 +0.058 0 +0.058 0 +0.058 0 +0.070 0 NDH10 8 10 10 14 +0.058 0 +0.058 0 +0.058 0 +0.070 0 . Knuckle pin and retaining ring are included. Part no. CD-MU02 CD-MU03 CD-MU04 CD-MU05 Size 25 32 40 50 (mm) (mm) Part no. Size 25 32 40 50 d M10 x 1.25 M12 x 1.25 M14 x 1.5 M18 x 1.5 H 6 7 8 11 B 17 19 22 27 C 19.6 21.9 25.4 31.2 D 16.5 18 21 26 L 23 27 31 38 d 7.6 9.6 9.6 13.4 L1 18.2 22.2 26.2 32.2 Part no. CD-MU02 CD-MU03 CD-MU04 CD-MU05 Dd9 m 1.5 1.25 1.25 1.75 t 0.9 1.15 1.15 1.15 Retaining ring C8 type for pivot C10 type for pivot C10 type for pivot C14 type for pivot 8 10 10 14 .0.040 .0.076 .0.040 .0.076 .0.040 .0.076 .0.050 .0.093 . Included with the double clevis and double knuckle joint as standard. . Retaining rings are included. NT-03 NT-MU03 NT-04 NT-05 . One piece is included with the rod end male thread as standard. oE1 30° Sphere, ball R (R1) C (R1) NX .0.2 .0.4 NX+0.4 +0.2 Accessory Bracket Dimensions Series MLU 991 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ