【DO!BOOK・ページリンク】
3-p0977-0994-mlu_en   18 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Minimum Stroke for Auto Switch Mounting Operating Range Auto Switch Proper Mounting Position (Detection at Stroke End) and Its Mounting Height Auto Switch Mounting Height Bore size (mm) Auto switch model D-A7ュ D-A80 Hs 32 39 47 56 D-A7ュH D-80H D-F7ュ D-J79 F-F7ュW D-79W D-F7NT D-F79F D-F7BA Hs 33 40 48 57 D-A73C D-A80C Hs 39 46 54 63 D-F7ュV D-F7ュWV D-F7BAV Hs 35.5 42.5 50.5 59.5 D-J79C Hs 37.5 44.5 52.5 61.5 D-A79W Hs 34.5 41.5 49.5 58.5 D-P4DW Hs . . 56.5 66 D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV Hs 33.5 40.5 48.5 58 (mm) 25 32 40 50 Auto Switch Proper Mounting Position Bore size (mm) Auto switch model D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV 5.5 5.5 6 7.5 25 32 40 50 A 6 6 6.5 8 B D-A73 D-A80 D-A72 D-A7ュH D-A80H D-F7ュ D-F7ュV D-J79 D-F7ュW D-F7ュWV D-J79W D-F7BA D-F7BAV D-F79F D-A73C D-A80C D-J79C D-A79W D-F7NT D-P4DW (mm) 4 4 4.5 6 A 4.5 4.5 5 6.5 B 4.5 4.5 5 6.5 A 5 5 5.5 7 B 4.5 4.5 0 0.5 A 5 5 0 1 B 1.5 1.5 2 3.5 A 2 2 2.5 4 B 9.5 9.5 10 11.5 A 10 10 10.5 12 B . . 0.5 2 A . . 1 2.5 B Note) Adjust the auto switch after confirming the operating conditions in the actual setting. D-F7ュV D-J79C D-A7ュ D-A80 D-A73C D-A80C D-F7ュWV D-F7BAV D-P4DW. D-A7ュH/A80H D-A79W D-F7ュ/J79 D-F7ュW/J79W D-F7BA/F7NT D-F79F Number of auto switches 1 pc. 2 pcs. 5 5 5 10 10 15 15 15 20 (mm) Different side(s) 20 Same side 75 . Only size 40 and 50 can be mounted. D-M9ュV D-M9ュWV D-M9ュAV D-M9ュ D-M9ュW Number of D-M9ュA auto switches Bore size 1 pc. 2 pcs. 25 to 50 25, 32 40, 50 5 10 10 15 10 15 15 15 15 20 (mm) Different side(s) 20 Same side 45 Different side(s) 15 Same side 40 Different side(s) 15 Same side 35 Different side(s) 15 Same side 30 Different side(s) 10 Same side 30 . Since the operating range is provided as a guideline including hysteresis, it cannot be guaranteed (assuming approximately ±30% dispersion). It may vary substantially depending on an ambient environment. Auto switch model Bore size 25 32 40 50 D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV (mm) D-A7ュ/A80 D-A7ュH/A80H D-A73C/A80C D-A79W 13 4.5 13 5.5 7 7 13 13 13 13 14 14 . . 5 5 Auto switch model Bore size 25 32 40 50 (mm) D-F7ュ/J79 D-F7ュV/J79C D-F7ュW/F7ュWV D-J79W/F7NT D-F7BA/F7BAV D-F79F D-P4DW 6.5 7 6.5 6.5 Auto Switch Mounting Series MLU 993 CLJ2 CLM2 CLG1 CL1 MLGC CNG MNB CNA2 CNS CLS CLQ RLQ MLU MLGP ML1C D-ョ -Xョ