![]() |
【DO!BOOK・ページリンク】 3-p0977-0994-mlu_en 19 / 19 10秒後にBOOKのページに移動します |
. For solid state auto switches, auto switches with a pre-wired connector are also available. Refer to pages 1960 and 1961. . Normally closed (NC = b contact) solid state auto switches (D-F9G/F9H types) are also available. Refer to page 1953 for details. Auto switch type Model Features Applicable bore size o25 to o50 o40, o50 Electrical entry direction D-F7NV, F7PV, F7BV D-F7NWV, F7BWV D-F7BAVL D-F79, F7P, J79 D-F79W, F7PW, J79W D-F7NT D-F7BA D-P5DW . Diagnostic indication (2-color display) Water resistant (2-color display) . Diagnostic indication (2-color display) With timer Water resistant (2-color display) Magnetic field resistant (2-color display) Grommet (perpendicular) Grommet (in-line) Other than the applicable auto switches listed in “How to Order”, the following auto switches can be mounted. For detailed specifications, refer to pages 1893 to 2007. Solid state Auto Switch Mounting Bracket Part No. [Mounting screw set made of stainless steel] The following set of mounting screws made of stainless steel (including nuts) is available. Use it in accordance with the operating environment. BBA2: For D-A7/A8/F7/J7 types D-F7BA/D-F7BAV are set on the cylinder with the stainless steel screws above when shipped. When an auto switch is shipped independently, BBA2 is attached. Note 1) Refer to page 1993 for the details of BBA2. Note 2) When mounting D-M9ュA(V), order auto switch mounting brackets, stainless steel screw set BBA2 and BQ2-012S separately. D-A7ュ/A80 D-A73C/A80C D-A7ュH/A80H D-A79W D-F7ュ/J79 D-F7ュV D-J79C D-F7ュW/J79W D-F7ュWV D-F7BA/F7BAV D-F79F/F7NT D-P4DW BMU1-025 . BMU2-040 Bore size (mm) Auto switch model D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV qBMU1-025 wBQ2-012 Two kinds of auto switch mounting brackets are used as a set. o25 o32 o40 o50 Set screw (not used) Series MLU Auto Switch Mounting 2 q w 994 |