【DO!BOOK・ページリンク】
3-p0977-0994-mlu_en   9 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Auto switch Nil Without auto switch . For the applicable auto switch model, refer to the table below. Extension locking Retraction locking Locking direction F B Double acting Action D M thread Rc NPT G o25 o32, o40, o50 Port thread type Nil TN TF Pressure receiving area equivalent to that of o25 type Pressure receiving area equivalent to that of o32 type Pressure receiving area equivalent to that of o40 type Pressure receiving area equivalent to that of o50 type Size 25 32 40 50 Basic style Axial foot style Rod flange style Head flange style Single clevis style Double clevis style Mounting style B L F G C D . Mounting brackets are shipped together (not assembled). MLU MDLU B B 25 25 D 30D 30 F F M9BW S Plate Cylinder with Lock o25, o32, o40, o50 Series MLU How to Order With auto switch .. Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. . Lead wire length symbols: 0.5 m ・・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・・ Z (Example) M9NWZ None ・・・・・・・・・・ N (Example) J79CN . Solid state auto switches marked with a “キ” are produced upon receipt of order. . D-A9ュ/A9ュV cannot be mounted. . D-P4DW type can only be mounted on the types for tubing of o40 and o50. Only D-P4DW is mounted when shipped. . Besides the models in the above table, there are some other auto switches that are applicable. For more information, refer to page 994. . Refer to pages 1960 and 1961 for the details of auto switches with a pre-wired connector. Applicable Auto Switches/Refer to pages 1893 to 2007 for further information on auto switches. . A72 A73 A80 A73C A80C A79W M9NV M9PV M9BV J79C M9NWV M9PWV M9BWV M9NAV.. M9PAV.. M9BAV.. . . A76H A72H A73H A80H . . . M9N M9P M9B . M9NW M9PW M9BW M9NA.. M9PA.. M9BA.. F79F P4DW Type Special function 3-wire (NPN equiv.) . Grommet 24 V 24 V 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire (NPN) 2-wire(Non-polar) Yes Yes No Yes No Yes Grommet Connector Water resistant Grommet (2-color display) With diagnostic output (2-color display) Magnetic field resistant (2-color display) Diagnostic indication (2-color display) Electrical entry direction Load voltage Wiring (output) Pre-wired connector Applicable load DC AC Auto switch model Lead-wire length (m) Perpendicular In-line Diagnostic indication (2-color display) Connector . 200 V 100 V 100 V or less . . . . . . . . . アアア . アアアアアアアア . . . 択 . アアア択アアアアアアア . . . . 択 . . . . . . . . . . . . 択択択択択 択択択択択択択択択択択 択択択択択 択択択択択択択アアア . IC circuit . IC circuit . IC circuit . IC circuit . IC circuit . IC circuit . IC circuit . . Relay, PLC Relay, PLC . . Grommet 5 V . 12 V . 5 V,12 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V 5 V,12 V . 0.5 (Nil) 3 (L) 5 (Z) None (N) 1 (M) . . . . . . . 択択 . 択択択アアア . . With auto switch (Built-in magnet) Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) MDLU32-30D-B Indicator light Reed auto switch Solid state auto switch Cylinder stroke (mm) Refer to “Standard Stroke” on page 985. Made to Order For details, refer to page 985. Rod end female thread Rod end male thread Rod end shape Nil M 2 pcs. 1 pc. “n” pcs. Number of auto switches Nil S n 984