【DO!BOOK・ページリンク】
4-p0269-0296-crq2-cdrq2_en   10 / 29

BOOKをみる

10秒後にBOOKのページに移動します


L1 TC TD TB A BB BC M N H F K Q oD b oD ュG oDD 2 x Rc 1/8.. (Port) Size 20/30/40 oTG effective depth TL TF effective depth TL (US) (UW) Dimensions oL oD: Shaft dimension Size 20 30 40 63 69 78 Rotating angle 90°, 180°, 360° 90°, 180°, 360° 90°, 180°, 360° A (11) (11) (13) AU. 50 68 76 B 14 14 16 BA 34 39 47 BB 14.5 16.5 18.5 BC . 49 55 BD . 16 16 BE 30.4 34.7 40.4 BU 7 8.1 8.3 CA CB 10 12 15 D (g6) DD (h9) 25 30 32 2.5 3 3 F 30 32 36 H 6.5 8.5 8.6 JB 11 14 14 JA M 8 x 1.25 M10 x 1.5 M10 x 1.5 J Key dimensions Q S W b US TA TB TC TD TF (H9) TG (H9) Size TL UW G M N L 20 30 40 Rotating angle 90° 180° 360° 90° 180° 360° 90° 180° 360° 29 33 37 3 4 5 K 104 130 180 122 153 216 139 177 253 11.5 13.5 17 20 20 25 59 65 73 24.5 27 32.5 1 2 2 13.5 19 20 27 36 39.5 4 4 5 4 4 5 2.5 2.5 3.5 74 83 93 8 10 11 15 18 20 11 13 15 9.6 11.4 14 . AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts. .. In addition to Rc 1/ 8, G 1/ 8, NPT 1/ 8, NPTF 1/ 8 are also available. S: Upper 90°, Middle 180°, Lower 360° . M5 x 0.8 depth 6 M6 x 1 depth 7 JJ 4 0 .0.03 4 0 .0.03 5 0 .0.03 0 .0.1 0 .0.1 0 .0.1 0 .0.1 0 .0.1 0 .0.1 (mm) With double shaft S BA BA W CB TA TB B BD BU CA BE CA 8 x JJ (Opposite side 4 locations) 2 x J through (Opposite side JAcounterbore depth JB) TF effective depth TL 45° These parts are not attached when a model without air cushion is selected. Auto switch (AU) Max. (10) Max. Series CRQ2 Compact Rotary Actuator Rack & Pinion Style 5 5.3 5.5 L1 277 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ョ